Tuflux® SIL Braided Tube 1" ID × 1-3/8" OD (10 m)
Sartorius Braided Tuflux® SIL is a pressure resistant platinum cured silicone tubing designed to facilitate pressurized fluid transfer in many pharmaceutical and biopharmaceutical applications.
- Item No.:
- FSA309860
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Tuflux® SIL Braided Tube
Sartorius Braided Tuflux® SIL is designed to facilitate pressurized fluid transfer in the biopharmaceutical manufacturing processes. It is a highly resistant platinum cured silicone tubing reinforced with medical grade PET mesh material manufactured by Raumedic. Braided Tuflux® SIL can be assembled on Sartorius single-use assemblies or is available as non-sterile tubing coils.It is available in 6 different dimensions from 1/8" (3.2 mm) to 1" (25.4 mm) for the internal dimensions and a wall thickness from 2,9 to 4.8 mm.Pure, clean, strong and easy to handleMaterial: platinum cured silicone braided with medical grade PET mesh materialLow extractable profile due to extensive post curing process: ease the validation of Tuflux® SIL biopharmaceutical tubing60 Shore A hardness, good tensile properties and pump lifeTemperature range: from -20 °C to + 135 °C (-4 °F to + 275 °F)Printing of ID and OD dimensions on the tubing: facilitates tubing identificationThe low tack surface treatment significantly reduces surface friction for easier handlingSterilization: Gamma irradiation and autoclavePackaging: Primary and secondary PE packagingCertificate of Release: delivered with each order for traceabilityValidation Guide & Extractable Guide availableEuropean Pharmacopoeia: 3.1.9USP <661>; USP <381>; USP <88> Class VI;USP<87>, ISO 10993-5; ADCF Certified; LAL Endotoxin Test
Applications
-
Application AreaTransferring
-
Process Step
-
Drug Substance Purification
-
Drug Product Formulation
-
Media Preparation
-
Buffer Preparation
- Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
Compliance Information
-
ComplianceUSP<87>& USP<88> Class VI, ISO 10993-5, ADCF, USP<661>, REACH, 2011/65/EC for heavy metals
Dimensions
-
Tube Length10 m
-
Tube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)
General Specifications
-
Elongation at Break> 500 %
-
Tear Strength> 8.0 MPa
-
TubingBraided Silicone (Tuflux® SIL Braided)
Materials of Construction
-
Tubing MaterialPlatinum-Cured Silicone with PET reinforcement
Operating Conditions
-
Operating Pressure4 bar
Product Information
-
BrandTuflux® SIL
-
Pack Size1
-
Size Indication on TubeInk Printed on Tube
-
Tube TypeTube coils
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable
- Gamma Irradiatable
-
Autoclavable