Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Opta® Peeling Tool Aid - Small Size

The Opta® Peeling Tool Aid is intended to ensure that the membrane (sterile barrier) used in the Opta® SFT Connector can be peeled without clamping between two connectors.

Size
Item No.: 
640-S--T
Piece
1
Qty. Graduation
5
*Custom/bulk order quotes are provided within 72 hours of request.
Opta® Peeling Tool Aid - Small Size
Opta® Peeling Tool Aid - Small Size

The Opta® Peeling Tool Aid is intended to ensure that the membrane (sterile barrier) used in the Opta® SFT Connector can be peeled without clamping between two connectors.

Item No.:
640-S--T
Number of pieces
1

Overview

Specifications

The Opta® SFT range of sterile connectors offers a robust solution for aseptic connections in biopharmaceutical manufacturing. These connectors facilitate quick and reliable sterile fluid transfer between pre-sterilized components, ensuring high security and compliance with stringent industry standards.

Key Features:

  • Aseptic Connector: Enables sterile fluid transfer in both classified and non-classified environments.
  • Gendered Design: Male and female couplings sealed with a sterilizing grade PES membrane prevent connection errors.
  • Sterilizable: Compatible with gamma, X-Ray irradiation and autoclave sterilization, allowing flexible implementation of hybrid single-use and multiple-use technologies.
  • 100% Integrity Tested: Ensures the highest security for critical applications.
  • Three-Step Operation: Fast, easy, robust, and repeatable connections validated by a click.
  • Ultra Safe Hose Barb Design: Assures robust and reliable tubing connections, qualified for various types of tubing.
  • Fully Integrated Supply Chain: Streamlined supply chain with high security of supply, incorporating single-use assemblies from Sartorius.

Applications

  • Application Area
    Connections
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates
    • Buffer Preparation
    • Media Preparation

Materials of Construction

  • Materials of Construction
    Polyamide

Product Information

  • Brand
    Opta® SFT
  • Pack Size
    5
  • Size
    Small

Sterility/Purity

  • Delivery Condition
    Non-Sterile