- Shop
- Normal Flow Filtration
- Air & Gas Filtration
- Sartovent® P | 0.2 µm | Cartridge (Production | Small Scale)
Sartovent® P Cartridge 0.2 µm DN 25
Sartovent® P ensures sterile venting for sanitary tanks and liquid filtration. Made from polypropylene, it offers reliable microbe retention and complies with EU food safety standards. Features integrated splash guard and supports steam sterilization for flexible maintenance.
- Price (USD)
- $525.00
- Article number:
- 5521607P25-----B
- Pieces
- 5
Sartovent® P ensures sterile venting for sanitary tanks and liquid filtration. Made from polypropylene, it offers reliable microbe retention and complies with EU food safety standards. Features integrated splash guard and supports steam sterilization for flexible maintenance.
Overview
Specifications
Choose your Sartovent®
Sartovent® P
Product Information:
Sartovent® P filter cartridges are designed to provide efficient and reliable sterile filtration for various applications in the biopharmaceutical and food & beverage industries. Below is a detailed description of the main formats, their applications, materials used, and advantages.
Formats:
- Cartridge Size: Available with a filtration area of 300 cm².
- Beverage Threads: Available with DN 25, DN 32 and DN 40.
Applications:
- Sanitary Tank Venting: Ensures contamination-free venting of tanks, maintaining product integrity during storage and processing.
- Liquid Filtration: Effective in filtering liquid products, ensuring a clean and controlled environment for food and beverage production.
Materials Used:
- Membrane: Nonwoven 0.2 µm polypropylene, ensuring compliance with food regulations.
- Construction: Polypropylene ensures compliance with food standards, providing reliable particle and microbe retention.
- Integrated Splash Guard: Prevents blockage and ensures optimal flow geometry, enhancing filtration efficiency.
Advantages:
- Reliable Filtration: Ensures effective removal of particles and microbes, maintaining a contamination-free environment.
- Versatile Sterilization Options: Can be steam sterilized while in place or autoclaved separately, offering flexibility in maintenance and operation.
- Tamper-Proof Design: Features a tamper-proof design, ensuring secure installation and operation.
- Cost-Effective Solutions: Offers a practical choice for maintaining sterility in biopharmaceutical and food & beverage processes without the need for conventional stainless steel housings.
- Easy Installation: Designed for straightforward installation, reducing downtime and operational costs.
- Regulatory Compliance: Adheres to EU standards for food contact materials, supporting secure processing in foodstuffs and biopharmaceuticals.
Sartovent® P filter cartridges provide a comprehensive solution for maintaining sterility and quality in biopharmaceutical and food & beverage applications. For more information contact our sales team.
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Bioreactors (Inlet | Outlet)
-
Storage tank venting
-
Filling equipment venting
- Venting
-
Bioreactors (Inlet | Outlet)
-
IndustryPharma / Biotech / F&B
-
ModalityVenting of tanks
-
ScaleProduction | Small Scale
Connections (Physical)
-
Connector(s)Beverage thread acc. to DIN 11.851 DN 25
Dimensions
-
Filter Size0.05 m² / 0.54 ft²
-
Filtration Area0.05 m² | 0.54 ft²
-
Outer Diameter110 mm
General Specifications
-
Capsule/Cartridge FormatMini Cartridges
-
Maximum Allowable Back Pressure
-
3.0 bar at 21°C
-
1.5 bar at 121°C
- 0.5 bar at 134°C
-
3.0 bar at 21°C
-
Maximum Diffusion≤ 2 mL/min at 0.7 bar (60% IPA)
-
Minimum Required Bubble Point≥ 1.0 bar (60% IPA)
Materials of Construction
-
Filter MaterialPolypropylene (PP)
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialPolypropylene (PP)
Physicochemical Information
-
Gamma StableNo
-
Pore Size0.2 µm
-
Pore Size Final-filter0.2 µm
-
Retention Rate0.2 µm
Product Information
-
BrandSartovent
-
Pack Size5
-
TypePrefilter
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving at 120 °C, 2 bar | 29 psi, 20 minutes