Sartopure® GA, a high-performance air filter, complements Sartofluor® GA by extending sterilizing filter life. With 0.2 μm retention, it achieves 40 m³/h flow at 10 mbar, ideal for biopharma use. ISO 9001 compliant, it ensures rapid recovery post-wetting, enhancing protection and efficiency.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopure® GA
Sartopure® GA

Sartopure® GA, a high-performance air filter, complements Sartofluor® GA by extending sterilizing filter life. With 0.2 μm retention, it achieves 40 m³/h flow at 10 mbar, ideal for biopharma use. ISO 9001 compliant, it ensures rapid recovery post-wetting, enhancing protection and efficiency.

Item No.:
M_Sartopure_GA

Overview

Specifications

Choose your product

Products (9)

  • You could not find what you were looking for?

    Sign in to view all the products you have already ordered from Sartorius and that are personally available to you in your extended portfolio. Learn more

Sartopure® GA: Air Filtration Solution for Biopharmaceuticals

Product Information:

Sartopure® GA filters are designed to meet the demanding air filtration needs of the biopharmaceutical industry. These cartridges offer a range of formats and applications, ensuring versatility and reliability in various settings.

Formats:

  • Mini Cartridges: Available in Size 9 with a filtration area of 0.2 m², specially designed for autoclave venting.
  • Cartridges: Available in 10", 20", and 30" formats with filtration areas of 0.7 m² to 2.1 m², offering flexibility to meet various system requirements.
  • Jumbo Star: Available in 10" and 20" formats with filtration areas of 15 m² to 30 m², designed for all venting applications that do not necessarily require an integrity testable membrane filter cartridge.

Applications:

  • Biopharmaceutical Industry: Ideal for air filtration in manufacturing processes, protecting sensitive products from contamination.
  • Food and Beverage Industry: Ensures clean air in production environments, maintaining product quality and safety.
  • Prefiltration: Used before membrane filters to extend their service life and enhance overall filtration efficiency.
  • Venting: Suitable for venting non-pressure resistant vessels, ensuring efficient air exchange.

Materials Used:

  • Membrane Composition: Hydrophobic Glass Fiber ensures effective particle retention and rapid air flow recovery post-wetting, minimizing downtime and enhancing operational efficiency.
  • Housing Material: Polypropylene provides durability and compatibility with steam sterilization and autoclaving processes, allowing for repeated use without compromising performance.
  • O-Rings: Available in Silicone material (EPDM and Viton optional), ensuring compatibility with various systems and applications.

Advantages:

  • Efficient Particle Retention: Bacterial challenge tested with Bacillus subtilis var niger spores and Brevundimonas diminuta.
  • High Flow Rate: Achieves nearly 40 m³/h at 10 mbar, supporting high-performance applications.
  • Rapid Recovery: Quick air flow recovery post-wetting enhances operational efficiency.
  • Regulatory Compliance: Meets ISO 9001 standards and USP regulations, ensuring safety and reliability.
  • Versatile Applications: Suitable for diverse biopharmaceutical and food industry processes.
  • Durable Construction: Withstands steam sterilization and autoclaving, ensuring long-term use.

Sartopure® GA Cartridges are engineered to provide reliable air filtration solutions, supporting the integrity and safety of products in the biopharmaceutical and food industries. Their versatile formats and robust materials make them a valuable addition to any filtration system, offering efficient performance and compliance with industry standards.

Applications

  • Industry
    Pharma / Biotech / F&B

Biological Information

  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Features

  • Venting Filter
    Yes

Materials of Construction

  • Filter Material
    Glass Fiber (GF) hydrophobic
  • Housing Material
    Polypropylene (PP)
  • Membrane Material
    Glass Fiber (GF) hydrophobic
  • Support Fleece
    Polypropylene (PP)

Physicochemical Information

  • Gamma Stable
    No
  • Pore Size
    0.2 µm

Product Information

  • Brand
    Sartopure® GA

Sterility/Purity

  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • Sterilizing Grade
    Yes