Sterile Filter Validation

Confidence® sterile filter validation includes physicochemical, microbiological, and E&L testing for all bioburden reduction or sterilizing grade filters.
Article number: 
Sterile-Filter-Validation
*Custom/bulk order quotes are provided within 72 hours of request.
Sterile Filter Validation
Sterile Filter Validation
Confidence® sterile filter validation includes physicochemical, microbiological, and E&L testing for all bioburden reduction or sterilizing grade filters.
Item No.:
Sterile-Filter-Validation

Overview

Specifications

Our validation experts work to ensure regulatory acceptance by planning and defining the test scope carefully. The validation tests, analysis and documentation of the validation data are based on regulatory guidelines, such as PDA TR26 and ASTM F838.

Benefits

  • Proven Experience:  based on more than 25 years of active service
  • Expertise:  Complex filtration set ups can be handled from buffer studies to testing with cytotoxic products.
  • Personalized Support:  Our Confidence® experts guide through the entire validation process, from the first meeting to the successful completion of the project.
  • One Single Point of Contact:  Our project managers facilitate a more efficient validation project workflow by managing internal and external stakeholders.

Applications

  • Bioburden reduction filter
  • Pre-filter
  • Sterilizing grade filter
  • Virus filter (if needed)
  • Air filter (on request)

Services

  • Bacterial challenge test & viability test
  • Chemical compatibility test
  • Product-specific integrity test
  • Particle release test
  • Adsorption test
  • E&L testing
  • Support with PUPSIT

Questions & Answers (9)

Yes, Pre-Use Post-Sterilization Integrity Testing (PUPSIT) is recommended by EU GMP Annex 1 and can be part of filter validation. PUPSIT ensures the filter is intact and free from defects before use.