Octet® Streptavidin (SA) Biosensor
Octet® Streptavidin (SA) Biosensors are coated with streptavidin and can be easily customized for various applications, including rapid kinetic analysis, screening and quantitation of most proteins. Octet® SA Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.
Key Features of Octet® Streptavidin (SA) Biosensors
- Efficient immobilization of biotinylated proteins for kinetic and quantitation assays
- Stable baseline (60 minutes)
- High Sensitivity
Top Applications for Octet® Streptavidin (SA) Biosensors
- Kinetic characterization and screening of analytes binding to the immobilized protein
- Quantitation of analytes binding to the immobilized protein
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $857.00
- Item No.:
- 18-5019
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Octet® BLI Consumables
Octet® Streptavidin (SA) Biosensors provide robust access to customization of biosensors through high-affinity streptavidin-biotin interaction. Biological molecules - including proteins and nucleic acids - can be biotinylated using established protocols and immobilized onto the Streptavidin biosensor surface for custom assay development. The high sensitivity and stable baseline of the Streptavidin biosensor supports kinetic as well as quantitation experiments.
Key Specifications
- Baseline stability: 60 minutes
- Molecular weight range: > 1kDa
- Noise: +/- 0.05 nm
Kinetics Screening Assays
The Octet® SA Biosensors with Octet® systems allow for rapid kinetics screening of collections of proteins against an immobilized biotinylated binding partner. With remarkable flexibility/versatility of the Octet® platform and Octet® BLI Analysis software protein:protein interactions can be characterized using ka, kd, or KD as the screening parameters.
Custom Quantitation Assays
The Octet® Streptavidin (SA) Biosensors enable custom quantitation applications, such as concentration determination of analytes binding to the biotinylated ligand immobilized onto the biosensor surface.
Recommended Buffers
Conveniently secure buffers for kinetic and quantitation applications directly from Sartorius. The recommended Buffer for kinetics applications on the Octet® platform is the Octet® Kinetics Buffer 10X, (part no. 18-1105). For quantitation applications it is recommended to use Octet® Sample Diluent (part no. 18-1104).
Application Notes
Brochure
Datasheet
Poster
Technical Note
Applications
-
ApplicationKinetics
Compliance Information
-
GMP KitsNo
Features
-
Device/Instrument Compatibility
-
Octet® R8
-
Octet® R4
-
Octet® R2
-
Octet® RH96
-
Octet® RH16
-
Octet® RED96e
- Octet® N1
-
Octet® R8
Product Information
-
BrandOctet®BLI
-
Pack Size1
384 well polypropylene microplate with black tilted bottom.
The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
384 well polypropylene microplate with black tilted bottom.
The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Trays of 96 biosensors coated with streptavidin for small molecule kinetic analysis. 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Trays of 96 biosensors - 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Trays of 96 precision-controlled (CV<4%) Streptavidin biosensors for high precision quantitation, screening, or kinetic applications. 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.