Diatomaceous Earth Filter Paper/ Grade 470

This filter grade is made of cellulose and diatomaceous earth and offer a much better separating capability than pure cellulose papers at the same rate of filtration. This grade quickly retains the finest particles at high flow rates.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (10)

  • Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 150 mm Filter Discs
    Item no.
    FT-3-606-150
    Filter Format
    Discs
    Filter Diameter
    ⌀ 150 mm

    $99.90

  • Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 185 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-606-185
    Filter Format
    Folded
    Filter Diameter
    ⌀ 185 mm

    $162.00

  • Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 110 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-606-110
    Filter Format
    Discs
    Filter Diameter
    ⌀ 110 mm

    $60.90

  • Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 150 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-606-150
    Filter Format
    Folded
    Filter Diameter
    ⌀ 150 mm

    $119.00

  • Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 185 mm Filter Discs
    Item no.
    FT-3-606-185
    Filter Format
    Discs
    Filter Diameter
    ⌀ 185 mm

    $177.00

  • Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 240 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-606-240
    Filter Format
    Folded
    Filter Diameter
    ⌀ 240 mm

    $298.00

  • Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 125 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-606-125
    Filter Format
    Folded
    Filter Diameter
    ⌀ 125 mm

    $119.00

  • Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 90 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-606-090
    Filter Format
    Discs
    Filter Diameter
    ⌀ 90 mm

    $46.30

  • Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 125 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-606-125
    Filter Format
    Discs
    Filter Diameter
    ⌀ 125 mm

    $76.80

  • Diatomaceous Earth Filter Paper/ Grade 470 / ⌀ 320 mm Folded Filters
    Pieces
    100
    Item no.
    FT-4-606-320
    Filter Format
    Folded
    Filter Diameter
    ⌀ 320 mm

    $298.00

  • Technical Specifications

    • Weight: 140 g/cm2
    • Thickness: 0.32 mm

    Application Examples

    • Clarification of beer, wine, urine during spectophotometric or refractometric tests.
    • Filtration of the finest, semi-colloidal precipitates, e.g. those consisting of proteins, clay or cold-precipitated barium.

  • Smooth Filter Papers for Qualitative & Technical Analyses
    Item no.
    M_Qualitative_Technical_Papers_Smooth

    These filter papers are used for routine analyses like clarification, determination of substances, but also as discs with a center hole for technical applications. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration. White and bright particles can be easily detected with the black paper grade 918, due to the color contrast for example for the detection of fluorine or silicon in water or the detection of mycelium in mildews.