Microsart® e.motion Membrane Filters

Microsart® e.motion membrane filters for colony counting, particle testing and microscopy. The membrane filters, specifically designed for use in the Microsart® e.motion dispenser, are individually sterile-sealed in a format packaged on a pleated band, without protective paper. The special pleating of the band of membrane filters ensures that they are perfectly flat when dispensed. The membrane filters can also be used with Sartorius nutrient pad sets.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (29)

  • MS e.motion 0.45µm HF white/black XL
    Item no.
    114H6Z-47----SJR
    Pore Size
    0.45 µm HF
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Dispenser Ready

    $809.00

  • Polyethersulfone Membrane, 0.2µm, 47mm, 300 pieces
    Item no.
    15407Z-47----SCM
    Pore Size
    0.2 µm
    Filter Material
    Polyethersulfone (PES)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Dispenser Ready

    $485.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    13806Z-50----SCM
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Dispenser Ready

    $246.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    13006Z-47----SCM
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Dispenser Ready

    $246.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    13006Z-50----SCM
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Dispenser Ready

    $246.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    13005Z-50----SCM
    Pore Size
    0.65 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Dispenser Ready

    $246.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    300
    Item no.
    11407Z-47----SCM
    Pore Size
    0.2 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Dispenser Ready

    $246.00

  • CN grey - white, sterile, 0,45 µm HF
    Item no.
    130H6--50----ACR
    Pore Size
    0.45 µm HF
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm

    $1,040.00

  • PES-Dispenser Membrane, 0,45 µm,47mm,3 x
    Item no.
    15406Z-47----SCM
    Pore Size
    0.45 µm
    Filter Diameter
    ⌀ 47 mm

    $487.00

  • CN Dispenser_ grey_ sterile_ 0,45 µm
    Item no.
    130H6Z-47----SHM
    Pore Size
    0.45 µm HF
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm

    $443.00

  • MS dispenser membranes, 0.45µm, PVDF
    Item no.
    28006Z-47----SCM
    Pore Size
    N/A
    Filter Material
    Polyvinylidene difluoride (PVDF)
    Filter Diameter
    ⌀ 47 mm

    $514.00

  • CN grey - white, sterile, 0,45 µm
    Item no.
    130H6--47----ACN
    Pore Size
    0.45 µm HF
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm

    $153.00

  • RCMembran_0,45 µm_50mm_white_sterile
    Item no.
    18406Z-50----SCM Discontinued
    Pore Size
    0.45 µm
    Filter Material
    Regenerated Cellulose (RC)
    Filter Diameter
    ⌀ 50 mm
  • Results per page: | |

    Microsart® e.motion Membrane Filters

    Product Information

    • Brand
      Microsart® e.motion