- Shop
- Single-Use Tubing & Assemblies
- Tubing Sets & Assemblies
- Reinforced Lines
Reinforced Lines - 1-1/2" Tri-clamp - 3/8" × 5/8" (9.6 mm × 15.9 mm) - 3000 mm
Reinforced Lines are braided silicone transfer tubes designed for pressurised liquid transfer in bioprocessing.
- Braided platinum-cured silicone tolerates high pressure.
- Oetiker metal clamps create dependable joints.
- Rated to 3–4 bar, depending on the connector.
- Supplied in ready-to-use lengths of 1.5 m, 3 m or 5 m with Opta® SFT or Tri-Clamp ends.
Connector(s)
Tube Size (ID – OD)
Tube Length
- Item No.:
- FBT129910
- Piece
- 1
- Qty. Graduation
- 10
Reinforced Lines - 1-1/2" Tri-clamp - 3/8" × 5/8" (9.6 mm × 15.9 mm) - 3000 mm
Reinforced Lines are braided silicone transfer tubes designed for pressurised liquid transfer in bioprocessing.
- Braided platinum-cured silicone tolerates high pressure.
- Oetiker metal clamps create dependable joints.
- Rated to 3–4 bar, depending on the connector.
- Supplied in ready-to-use lengths of 1.5 m, 3 m or 5 m with Opta® SFT or Tri-Clamp ends.
Overview
Specifications
Reinforced Lines
Robust single-use tubing assemblies built from braided silicone and secured with Oetiker metal clamps for demanding fluid transfer steps that require elevated pressure.
Key features
- Braided platinum-cured silicone tube (STHT-R) tolerates continuous pressure up to 3 bar with Opta® SFT ends and 4 bar with Tri-Clamp ends (internal diameter < 1 in).
- Oetiker metal clamps strengthen the tube-to-connector seal and provide a robust alternative to plastic cable ties.
- Supplied ready to use in standard lengths of 1.5 m, 3 m or 5 m for quick process set-up.
- Choice of Opta® SFT connectors or sanitary Tri-Clamp fittings integrates with single-use or stainless systems.
- 24-month change-notification policy supports long-term supply.
Applications
- Pressurised pumping of media, buffer, harvest or drug substance streams.
- High-pressure feed, recirculation or distribution between bioreactors, storage bags and filtration skids.
- Liquid transfer between single-use and hybrid stainless equipment across upstream and downstream steps.
Specifications
- Tubing material: braided platinum-cured silicone (STHT-R), single-use fluid path.
- Standard internal diameters: 0.5", 0.75", 1" with matching outer diameters.
- Pressure rating: qualified to a minimum of 1 bar; reinforced rating up to 4 bar, depending on size and connector.
Applications
-
Application AreaTransferring
-
Process Step
-
Drug Substance Purification
-
Drug Product Formulation
-
Media Preparation
-
Buffer Preparation
- Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
Connections (Physical)
-
Connector Inlet1-1/2" Tri-clamp
-
Connector Outlet1-1/2" Tri-clamp
-
Connector(s)1-1/2" Tri-clamp
Dimensions
-
Tube Length3000 mm
-
Tube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)
General Specifications
-
TubingBraided Silicone (Tuflux® SIL Braided)
Materials of Construction
-
Tubing MaterialPlatinum-Cured Silicone with PET reinforcement
Product Information
-
Pack Size10
-
Tube TypeReinforced line
Sterility/Purity
-
Delivery ConditionSterile