Sartobind® Rapid A Nano 1.2 mL have been developed for small sample volumes. It is the smallest scalable capsule size within the Sartobind® portfolio and perfectly sized for screening or process development. Scalability is given for breakthrough curves, elution peak symmetry and flow rate.

Pack Size
Item No.: 
96R-PA19D-T11--A

*Custom/bulk order quotes are provided within 72 hours of request.

Sartobind® Rapid A is a membrane chromatography platform designed for modern monoclonal antibody purification processes, offering a scalable solution for capturing Fc-region containing biomolecules, ideal for process intensification in single- or multi-column setups.

  • Ready-for-use consumables, quick and easy setup
  • Scalable, cost-efficient portfolio
  • Enables process intensification, shorter timelines
  • Membrane designed for shorter residence time and diverse mAb sizes
  • Designed for full utilization of the membrane’s lifespan
  • Expert, tailored consultancy services

With its high binding capacity, short residence times, and low operating pressures, Sartobind® Rapid A offers seamless scalability from process development to commercial production.

Applications

  • Application
    Capture

Compliance Information

  • Biological Reactivity
    • The final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro.
    • All in-contact plastic components meet the requirements of current USP <88> Biological Reactivity Tests, in vivo, for Plastic Class VI (Systemic Injection, Intracutaneous and Implantation Tests).

Connections (Physical)

  • Connectors
    Female Luer lock

Dimensions

  • Bed Height
    4 mm
  • Dimensions
    37 x 31 mm

Features

  • Reusable
    Yes

Materials of Construction

  • Housing Material
    Polypropylene (PP)

Operating Conditions

  • Maximum Operating Pressure
    0.4 MPa
  • Maximum Venting Pressure
    0.5 bar, 0.05 MPa, 7 psi
  • Recommended Flow Rate
    3-5 MV/min (load, elution), 5-10 MV/min ( equilibration, wash)
  • pH Stability
    pH 2 – 14 (short term), pH 3 – 13 (long term)

Physicochemical Information

  • Bed Volume
    1.2 mL
  • Chemical Compatibility
    Stable in common chromatography buffers, unstable to peroxide and other oxidizing or reactive reagents
  • Ligand
    Protein A
  • Reference Protein
    Human polyclonal IgG
  • Typical Dynamic Binding Capacity 10% per mL
    ≥ 30 mg/mL
  • Void Volume
    3.5 mL

Product Information

  • Brand
    Sartobind®
  • Membrane Adsorber Format
    Capsules
  • Membrane Type
    Affinity
  • Pack Size
    4
  • Type
    Membrane adsorber
  • What you receive
    • 4 capsules
    • 1 operating instruction
    • 1 certificate
  • Sartobind® Adapter UNF 10-32 female to Luer male

    Adapter UNF 10-32 female to Luer male for Sartobind®Material: natural PEEK