Most used filters
Filter by product attributes
Quickseal® Disconnectors (92)
Added to Shopping Cart
-
Quickseal® Aseptic DisconnectionProduct FamilyThe Sartorius Quickseal® Collar Assembly ensures a secure and aseptic disconnection for various tubing materials. Ideal for biopharmaceutical applications, it provides a reliable sterile seal in seconds, enhancing operational efficiency.
-
Item no.Tube Length6" (152.4mm)Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)TubingSilicone (Pumpsil®)PriceItem no.Tube Length6" (152.4mm)Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)TubingSilicone (Pumpsil®)Item no.Tube Length6" (152.4mm)Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)TubingTPE (C-Flex®)Item no.Tube Length6" (152.4mm)Tube Size (ID – OD)1/8" × 1/4" (3.2 mm × 6.4 mm)TubingTPE (Tuflux® TPE)
-
Item no.Power Requirements120V battery charger and two 18V batteriesOuter Diameter> 1/4" up to 1.125"PriceItem no.Power Requirements120V battery charger and two 18V batteriesOuter Diameter> 1/4" up to 1.125"
-