Our eShop is currently on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note the eShop is available with limited functionality only.
- Shop
- Microbiological Testing
- Kits & Assays
- Cyclus® 100 GC Mycoplasma
Cyclus® 100 GC Mycoplasma
Validation Standard and External Positive Control. Ready-to-use sensitivity standards of 100 genome copies/ml for matrix-specific validation of PCR-based mycoplasma tests and as external positive controls in routine testing according to USP <77>& EP 2.6.7 (12.2)
Species
- Item No.:
- SMB95-3001
Cyclus® 100 GC Mycoplasma
Validation Standard and External Positive Control. Ready-to-use sensitivity standards of 100 genome copies/ml for matrix-specific validation of PCR-based mycoplasma tests and as external positive controls in routine testing according to USP <77>& EP 2.6.7 (12.2)
Overview
Specifications
Choose your Cyclus® Rapid Detection
Contains 3 vials with 100 GC/mL each
Applications
-
ApplicationEP 2.6.7 (12.2) conform Mycoplasma Testing
-
Application AreaRapid Mycoplasma Testing
Biological Information
-
SpeciesMycoplasma arginini
Compliance Information
-
EP 2.6.7 (12.2)Yes
Dimensions
-
Filter DiameterN/A
General Specifications
-
Culture MediaN/A
-
Detection MethodCyclus® RT-qPCR
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Product Information
-
BrandCyclus®
-
Pack SizeFor 12 Cyclus® Bead Extractions sample preparartions
-
TypeReagents
-
What you receive
-
3 vials with 100 GC lyophilized
- 1 vial PCR grade water
-
3 vials with 100 GC lyophilized
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.