- Shop
- Normal Flow Filtration
- Sterile Filtration & Mycoplasma Removal & Bioburden Control
- Filter Transfer Set Sartopore® 2 0.2 µm
FTS Sartopore® 2 Midicaps® size 7 Opta®
Sterile Filter & Sensor Transfer Sets are pre-assembled, pre-sterilized and fully pre-qualified ready to use assemblies for connection and integration to Single-Use processing solutions.
- Item No.:
- FFU500214
- Qty. Graduation
- 4
Sterile Filter & Sensor Transfer Sets are pre-assembled, pre-sterilized and fully pre-qualified ready to use assemblies for connection and integration to Single-Use processing solutions.
Overview
Specifications
Easy Integration
Filter & Sensor Transfer Sets allow an easy integration of any Sartorius filter, pressure or flow measurement into a Single-Use set up.
A secure connection of the Filter & Sensor Transfer Set can be realized in the following ways:
- Sterile connectors, such as Opta®, AseptiQuik® and others
- Connection to stainless steel equipment using Steam-Thru® connector
- Aseptic connection (under laminar flow) using a TriClamp, MPX or MPC quick coupler
- Sterile welding of TPE Tubing (C-Flex®) using the BioWelder® TC
Filter & Sensor Transfer Sets are intended for Single-Use.
They can be easily configured by our team according to your needs.
Multi-Use components like the pressure transducer and the clamp-on for flow pipes can be connected to any control devices.
Complete Process Control
By combining the Sensor with a Filter Transfer Set you can monitor for example the pressure upstream of the filter and enable immediate shut-off of the pumps in the event of critical pressure increase.
Please contact your local sales representative or application specialist for an instant quote and technical drawing of a configurable Sterile Filter or Sensor Transfer Set.
Flexibility
Sartorius offers options according to your requirements:
- Pre-Designed Solutions (PDS)
Standardized assemblies that are quikly available
- Configure-to-order (CTO)
Configurable solutions with a broad range of options
- Engineer-to-order (ETO)
Customized solutions for your specific needs
Safety
- Sartorius Stedim Biotech follows strict regulatory compliance standards
- 100% visual inspection and batch record review
- 100% integrity tested filter elements
- All connections are pre-qualified according to Sartorius Stedim Biotech quality standards
Modularity
By splitting your assemblies into modules, e.g. Filter Transfer Sets, Bags, Sensor Transfer Sets you can:
- Produce several products with the same pool of equipment
- Reduce the amount of part numbers
- Optimize the warehousing footprint
Applications
-
ApplicationSingle Use Processing
-
ModalityBuffer & Auxiliaries Filtration
-
ScaleProduction | Small Scale
Connections (Physical)
-
Connector Inlet1.5" Tri-clamp 50.5 mm
-
Connector OutletSterile connection with Opta® SFT
Dimensions
-
Filter Sizesize 7 (0.05 m² / 0.5 ft²)
-
Filtration Area0.05 m²
General Specifications
-
Capsule/Cartridge FormatMidicaps®
-
Filter FormatFilter Transfer Sets
-
Tubing1/2” ID Clear C-Flex® 500 mm
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size Final-filter0.2 µm
-
Pore Size Pre-filter0.45 µm
Product Information
-
BrandSartopore® 2
Sterility/Purity
-
Delivery ConditionSterile - Gamma irradiated