Cubis® MCA Manual Mass Comparator

The Cubis® II manual mass comparators are the lates addition to the portfolio of mass comparators. They bring mass dissemination to a new level by uniting metrological weighing competence and newest hardware technology with an integrated control of workflows in line with the recommendations of the International Organization of Legal Metrology (OIML).

As an alternative, the Cubis® II manual mass comparator produces results that are all naturally also ASTM-compliant.

Maximum Weighing Capacity
Scale Interval
DAkkS Certificate
Article number: 
MCA1004MC
*Custom/bulk order quotes are provided within 24 hours of request.
Cubis® MCA Manual Mass Comparator
Cubis® MCA Manual Mass Comparator

The Cubis® II manual mass comparators are the lates addition to the portfolio of mass comparators. They bring mass dissemination to a new level by uniting metrological weighing competence and newest hardware technology with an integrated control of workflows in line with the recommendations of the International Organization of Legal Metrology (OIML).

As an alternative, the Cubis® II manual mass comparator produces results that are all naturally also ASTM-compliant.

Item No.:
MCA1004MC

Overview

Specifications

  • Next generation monolithic weighing system guarantees the highest level of accuracy
  • Reduced influence of air drafts and ease of use thanks to optimized weighing chamber size and automated draft shields
  • Environment adaptation capability and fast stabilization time ensured by novel engineering solutions
  • Integrated workflows for error-free mass calibration using the MassCal App
  • Integrated climate sensor further support measurement accuracy
  • Traceable cleaning process guidance with the help of the Cleaning QApp — NEW!

Applications

  • Application
    Mass Calibration

Certificates

  • DAkkS Certificate
    Optional (YCM20MC-DAKKS)

Dimensions

  • Dimensions WxDxH
    240 × 501 × 301 mm
  • Weighing Pan Diameter
    ⌀ 90 mm

Features

  • Display
    MCA
  • Repeatability
    0.1 mg
  • Repeatability (typical), s
    50 µg
  • Scale Interval
    0.1 mg

General Specifications

  • Eccentric Load Deviation
    13.3 μg/mm
  • Temperature Range
    5 - 40 °C

Operating Conditions

  • Maximum Weighing Capacity
    1110 g

Power Requirements

  • Line Voltage
    100 - 240 V

Product Information

  • Product Line
    Cubis® II MCAMC

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.