Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Unisart® CN 95 Backed Nitrocellulose Membrane

Top Features of Unisart® CN 95 Backed Nitrocellulose Membrane

  • The fastest lateral flow membrane in our portfolio with reliable capillary speed
  • Smooth and defect-free surface quality
  • Exceptional inter- and intra-lot consistency

Popular Applications of Unisart® CN 95 Backed Nitrocellulose Membrane

  • Lateral flow immunoassays for viscous or particle loaded samples
  • Rapid antigen tests
  • Reel-to-reel manufacturing
Membrane Roll Width
Pack Size
Max Splices
Item No.: 
1UN95ER100018NTB
*Custom/bulk order quotes are provided within 24 hours of request.
Unisart® CN 95 Backed Nitrocellulose Membrane
Unisart® CN 95 Backed Nitrocellulose Membrane

Top Features of Unisart® CN 95 Backed Nitrocellulose Membrane

  • The fastest lateral flow membrane in our portfolio with reliable capillary speed
  • Smooth and defect-free surface quality
  • Exceptional inter- and intra-lot consistency

Popular Applications of Unisart® CN 95 Backed Nitrocellulose Membrane

  • Lateral flow immunoassays for viscous or particle loaded samples
  • Rapid antigen tests
  • Reel-to-reel manufacturing
Item No.:
1UN95ER100018NTB
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Unisart® CN 95 is the fastest lateral flow membrane in our portfolio with a capillary speed of 65 - 115 s/40 mm. It consists of a thin microporous nitrocellulose membrane on a 100 µm clear polyester backing. The total thickness is 240 - 270 µm.

This membrane is perfectly suited for viscous or particle loaded samples.

Unisart® CN 95 is the membrane of choice for applications requiring:

  • fast time-to-signal
  • very fast background clearance

We offer technical support to assist you in selecting the ideal diagnostic membrane for your application.

Please contact us at unisart@sartorius.com for more information and to connect with our experts.

Applications

  • Market
    Pharma/Biotech

Dimensions

  • Membrane Roll Length
    100 m
  • Membrane Roll Width
    18 mm
  • Membrane Thickness
    240 - 270 µm

Features

  • Max Splices
    3

Materials of Construction

  • Backing
    100 µm clear Polyester
  • Membrane Material
    Nitrocellulose

Physicochemical Information

  • Capillary Speed
    65–115 s/40 mm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Unisart®
  • Membrane Type
    CN 95
  • Pack Size
    5 rolls

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.