UniSart® Microarray Slides, 16 Pads Format

Top Features of UniSart® Microarray Slides

  • High protein binding capacity per μm²
  • High signal-to-noise ratio (> 50) at very low protein concentrations (pg-fg)
  • Extremely low autofluorescence
  • Perfect spot geometry due to homogeneous surface
  • Stable preservation of native protein conformation
  • Compatible with all microarray spotters and scanners

Top Applications for UniSart® Microarray Slides

  • Direct protein arrays
  • Forward antigen or antibody capture arrays
  • Reverse phase protein microarrays
  • Functional protein microarrays

Pack Size
Price (USD):
$1,040.00
Item No.: 
2UNY2GW00600616G
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Unisart® Microarray Slides are coated with a thin microporous nitrocellulose membrane and are widely used in many high-throughput proteomic analyses as well as new multiparametric IVD assays.

One box contains either 5 or 25 Unisart® Microarray Slides, each with 16 nitrocellulose pads of 6 mm x 6 mm.

All Unisart® Microarray Slides are subjected to a 100% visual inspection to ensure a defect-free surface and thus reliable and reproducible results.

Applications

  • Market
    Pharma/Biotech  

Compliance Information

  • Quality Standards
    100 % visual check  

Dimensions

  • Glass Slide
    1 mm x 75,6 mm x 25,0 mm  
  • Membrane Pad
    6 mm x 6 mm  
  • Membrane Thickness
    13 µm  

General Specifications

  • Pad Format
    16 Pads  

Materials of Construction

  • Backing
    Glass  
  • Glass Material
    Borosilicate (microscope slide format)  
  • Membrane Material
    Nitrocellulose  

Physicochemical Information

  • Wettability
    Hydrophilic  

Product Information

  • Brand
    Unisart®  
  • Pack Size
    25 slides  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.