Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Linkit® AX Equipment Kit brings semi-automated, single-use aliquoting to the benchtop. It routes fluid from a peristaltic pump into 10 Flexsafe® bags at once, making it suitable for small-batch media preparation and sample distribution.

  • Complete kit: balance, pump and purge stand.
  • Simultaneous filling of 10 bags with ±5.1% accuracy.
  • Handles 150 – 1,000 mL per bag.
  • Digital batch records generated via Cubis® II balance.
Power Plug
Item No.: 
LINKITAXKITUK
*Custom/bulk order quotes are provided within 72 hours of request.
Linkit® AX Equipment Kit for United Kingdom
Linkit® AX Equipment Kit for United Kingdom

Linkit® AX Equipment Kit brings semi-automated, single-use aliquoting to the benchtop. It routes fluid from a peristaltic pump into 10 Flexsafe® bags at once, making it suitable for small-batch media preparation and sample distribution.

  • Complete kit: balance, pump and purge stand.
  • Simultaneous filling of 10 bags with ±5.1% accuracy.
  • Handles 150 – 1,000 mL per bag.
  • Digital batch records generated via Cubis® II balance.
Item No.:
LINKITAXKITUK

Overview

Specifications

Linkit® AX Equipment Kit

The kit combines a peristaltic pump, Cubis® II balance, QApp software, purge stand with the patented Linkit® AX single-use manifold to automate filling and aliquoting of bioprocess fluids into ten Flexsafe® bags at once.

Key features

  • Plug-and-play setup requiring a single aseptic connection.
  • Parallel distribution to 10 bags enables high throughput.
  • Accuracy of ±5.1% across 250–1,000 mL bags supported by real-time balance–pump communication.
  • Electronic batch reports stored in formats aligned with 21 CFR Part 11.
  • Compact footprint allows the system to move easily between cleanroom workstations.

Applications

  • Small-batch media preparation in cell and gene therapy laboratories.
  • Aseptic aliquoting of process fluids for CAR-T and other advanced therapies.
  • General bag filling or sample distribution where single-use workflows are preferred.

Specifications

  • Bag volumes: 150, 250, 500 or 1,000 mL (ten bags per run).
  • Volume range per run: 150 mL – 1 L. Pump speed of 0.1–265 rpm.
  • System weight (assembled): approximately 3–4 kg for manifold and 36 kg for balance and pump combined.

Applications

  • Application Area
    Aliquoting
  • Process Step
    • Media Preparation
    • Aliquoting
    • Buffer Preparation

Operating Conditions

  • Operating Conditions - Temperature
    Room temperature

Power Requirements

  • Power Plug
    United Kingdom

Product Information

  • Brand
    Linkit® AX
  • Distribution accuracy between bags
    ±5.1 %
  • Filling Accuracy
    • For single lot: ±5.9 %
    • For multiple lots: ±7.3 % @3σ