Choose your product

Most used filters

Linkit® AX - The Smart Aliquoting Solution for Flexsafe® 2D Bags (6)

  • Linkit® AX 1000 Aliquoting System
    Item no.
    FYM312732
    Container Type
    10 × 1000 mL Flexsafe® bag manifold
    Inlet Line
    3/8" AseptiQuik® G + 3/8" ID TPE (Tuflux® TPE) 0.5 m (20")
    Outlet Line
    3/32" ID PVC (Tygon® ND100-65) + 1/8" ID TPE (Tuflux® TPE)
  • Linkit® AX 1000 Aliquoting  System
    Item no.
    FYM312731
    Container Type
    10 × 1000 mL Flexsafe® bag manifold
    Inlet Line
    3/8" Opta® SFT Female + 3/8" ID TPE (Tuflux® TPE) 0.5 m (20")
    Outlet Line
    3/32" ID PVC (Tygon® ND100-65) + 1/8" ID TPE (Tuflux® TPE)
  • Linkit® AX 500 Aliquoting System
    Item no.
    FYM312733
    Container Type
    10 × 500 mL Flexsafe® bag manifold
    Inlet Line
    3/8" Opta® SFT Female + 3/8" ID TPE (Tuflux® TPE) 0.5 m (20")
    Outlet Line
    3/32" ID PVC (Tygon® ND100-65)
  • Linkit® AX 500 Aliquoting System
    Item no.
    FYM312735
    Container Type
    10 × 500 mL Flexsafe® bag manifold
    Inlet Line
    3/8" Opta® SFT Female + 3/8" ID TPE (Tuflux® TPE) 0.5 m (20")
    Outlet Line
    1/8" ID TPE (Tuflux® TPE)
  • Linkit® AX 500 Aliquoting System
    Item no.
    FYM312736
    Container Type
    10 × 500 mL Flexsafe® bag manifold
    Inlet Line
    3/8" AseptiQuik® G + 3/8" ID TPE (Tuflux® TPE) 0.5 m (20")
    Outlet Line
    1/8" ID TPE (Tuflux® TPE)
  • Linkit® AX 500 Aliquoting System
    Item no.
    FYM312734
    Container Type
    10 × 500 mL Flexsafe® bag manifold
    Inlet Line
    3/8" AseptiQuik® G + 3/8" ID TPE (Tuflux® TPE) 0.5 m (20")
    Outlet Line
    3/32" ID PVC (Tygon® ND100-65)