Gender or Connector Change Lines - 1-1/2" Tri-clamp - 1/2" × 3/4" (12.7 mm × 19.1 mm) - 5000 mm

Connector Change Lines let you adapt the gender of connectors in a single-use fluid path without rebuilding the assembly.

  • Ready-to-use silicone or TPE tubing lines.
  • Same connector type on both ends, opposite gender.
  • Fits Opta® SFT, Tri-Clamp, MPC and MPX couplers.
  • 1.5 m, 3 m or 5 m lengths for flexible fluid transfer.
Connector(s)
Tube Size (ID – OD)
Tube Length
Item No.: 
FBT129887
Piece
1
Qty. Graduation
5
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Gender or Connector Change Lines - 1-1/2" Tri-clamp - 1/2" × 3/4" (12.7 mm × 19.1 mm) - 5000 mm
Gender  or Connector Change Lines - 1-1/2

Connector Change Lines let you adapt the gender of connectors in a single-use fluid path without rebuilding the assembly.

  • Ready-to-use silicone or TPE tubing lines.
  • Same connector type on both ends, opposite gender.
  • Fits Opta® SFT, Tri-Clamp, MPC and MPX couplers.
  • 1.5 m, 3 m or 5 m lengths for flexible fluid transfer.
Item No.:
FBT129887
Number of pieces
1

Overview

Specifications

Connector Change Lines

Connector Change Lines are pre-assembled tubing segments that reverse the gender of common connectors, allowing two single-use systems with identical gendered ends to be joined quickly. They arrive ready to use and simplify set-up across bioprocess steps.

Key features

Available in platinum-cured Tuflux® silicone for pumping or C-Flex® 374 TPE for weld-and-seal operations.

Choice of connector families: Opta® SFT, Tri-Clamp, MPC or MPX quick couplers.

Three standard lengths – 1.5 m, 3 m and 5 m – support bench to production scale.

Tube-to-connector junctions are rated to withstand 1 bar back pressure.

Applications

  • Connecting single-use bags, manifolds or stainless-steel equipment when male-to-male or female-to-female interfaces are encountered.
  • Rapid modification of media, buffer or drug-substance transfer routes.
  • Temporary bridging during scale-up or equipment change-out.

Specifications

  • Tubing materials: Tuflux® SIL (60 Shore A) or C-Flex® 374
  • Nominal lengths: 1.5 m, 3 m, 5 m
  • Pressure rating: 1 bar

Applications

  • Application Area
    Transferring
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Media Preparation
    • Buffer Preparation
    • Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Connector Inlet
    1-1/2" Tri-clamp
  • Connector Outlet
    3/4" Tri-clamp
  • Connector(s)
    1-1/2" Tri-clamp

Dimensions

  • Tube Length
    5000 mm
  • Tube Size (ID – OD)
    1/2" × 3/4" (12.7 mm × 19.1 mm)

General Specifications

  • Tubing
    Silicone (Tuflux® SIL)

Materials of Construction

  • Tubing Material
    Platinum-Cured Silicone

Product Information

  • Pack Size
    5
  • Tube Type
    Connector change line

Sterility/Purity

  • Delivery Condition
    Sterile