Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Weighing
- Mass Comparators
- AMC Automatic Mass Comparator
AMC Automatic Mass Comparator
Mass comparators with automatic load alternator for fully automatic mass comparison of individual reference mass standards and groups of weights. These mass metrology devices are suitable for use in precision classes E1 and E2 in national primary laboratories. The advantage of Sartorius mass comparators with automatic load alternator is that special cylindrical or stackable weights are not required.
With up to 16 carousel positions the user is able to prepare comprehensive mass determination sequences while being in control of the process at the same time due to the integrated climate sensors.
The carousel allows for direct loading of up to four OIML and ASTM shape weights in each position enabling for comparison by substitution or dissemination.
Up to four weights can be loaded in each carousel position for comparison by substitution or dissemination
Climate sensors integrated into main housing measure parameters at the exact location of mass determination
Efficient comparison sequences due to flexible client software
- Article number:
- AMC1006
Mass comparators with automatic load alternator for fully automatic mass comparison of individual reference mass standards and groups of weights. These mass metrology devices are suitable for use in precision classes E1 and E2 in national primary laboratories. The advantage of Sartorius mass comparators with automatic load alternator is that special cylindrical or stackable weights are not required.
With up to 16 carousel positions the user is able to prepare comprehensive mass determination sequences while being in control of the process at the same time due to the integrated climate sensors.
The carousel allows for direct loading of up to four OIML and ASTM shape weights in each position enabling for comparison by substitution or dissemination.
Up to four weights can be loaded in each carousel position for comparison by substitution or dissemination
Climate sensors integrated into main housing measure parameters at the exact location of mass determination
Efficient comparison sequences due to flexible client software
Overview
Specifications
Choose your Automatic Mass Comparators
Model: AMC1006
Ambient Conditions
Maximum capacity: 1,020 g
Application range: 10 – 1,000 g
Permissible operating temperature range: 17 – 27 °C
Recommended operating temperature: 22 °C
Readability: 1 µg
Typical Repeatability*
Repeatability*, from 10 – 100 g: 1 µg
Repeatability*, from 200 – 500 g: 2 µg
Repeatability*, from 500 – 1,000 g: 3 µg
Repeatability*, electronic weighing range & taring range: 5 µg / 21 g
*Typical repeatability basis: Based on 6 × ABBA cycles.
Specification note: The stated specifications and technical data apply only under good ambient conditions. Disruptive factors at the place of installation, such as strong drafts (especially from air conditioning equipment), excessive vibrations, physical effects of the items being weighed (e.g. magnetic fields or electrostatic charges), or ambient conditions outside the allowable tolerances may adversely affect the specifications.
Temperature fluctuation: 0.3 °C/h: 0.5 °C/12 h
Max. air movement: < 0.2 m/s
Humidity range: 40 – 60%
Humidity fluctuation: 5% / 4 h
Power supply: 100 – 240 V AC / 50–60 Hz
Substitution/tare weights allowing comparison of weights: 10: 20: 50: 100: 200: 500: 1,000 g
Linearity: 10 µg / 21 g
Dimensions
Off-center loading error: 0 mg (Centermatic pan)
Sample size maximum (D × H): 100 × 120 mm
Stabilization time: 35 s
External dimensions (W × D × H): 923 × 835 × 703 mm
Gross weight: 180 kg
Net weight (instrument): 100 kg
Number of packages: 1
Basic Equipment
Type: Carousel comparator
Optimal height for setup: 400 – 500 mm
Carousel positions: 16
Interfaces: Ethernet
Enclosure: Yes
Optional Accessories
Laptop PC: No
External calibration weight: 20 g, OIML class E2 (YCW422-02)
Client software: Yes (via internal Webserver)
Climate sensor integrated in the weighing chamber to measure humidity, air pressure & air temperature: Yes
Calibration software: YSN03C + YSN03RC (+ YSN03MC optional)
DAkkS calibration certificate for climate sensors: YCM20DAKKS
Granite weighing table: YWT14
Granite table net weight: 120 kg
Adapter for silicon sphere: YSHSI01
Silicon spheres: YDR200SIC, YDR500SIC, YDR1000SIC
Test certificate: Sartorius Test Report
Applications
-
Application
-
Mass Calibration
- Mass Dissemination
-
Mass Calibration
Certificates
-
DAkkS CertificateNo
Dimensions
-
Dimensions WxDxH923 × 835 × 703 mm
Features
-
DisplayMCM
-
Repeatability
-
Repeatability at 10 - 100 g: 2 μg
-
Repeatability at 200 - 500 g: 3 μg
- Repeatability at 500 - 1,000 g: 5 μg
-
Repeatability at 10 - 100 g: 2 μg
-
Repeatability (typical), s1 μg
-
Scale Interval1 μg
General Specifications
-
Eccentric Load Deviation0 mg (Centermatic pan)
-
Temperature Range17 - 27 °C
Operating Conditions
-
Maximum Weighing Capacity1,020 g
Power Requirements
-
Line Voltage100 - 240 V
Product Information
-
Product LineAMC Mass Comparator
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.