Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Microbiological Testing
- Kits & Assays
- Cyclus® 10 CFU Mycoplasma
Cyclus® 10 CFU Mycoplasma
Validation Standard and External Positive Control. Ready-to-use dPCR quantified, non-infectious 10 CFU standards for determining the limit of detection (LOD) determination and performance verification for USP <77> and EP 2.6.7. (12.2) testing
Species
- Article number:
- SMB95-3013
Cyclus® 10 CFU Mycoplasma
Validation Standard and External Positive Control. Ready-to-use dPCR quantified, non-infectious 10 CFU standards for determining the limit of detection (LOD) determination and performance verification for USP <77> and EP 2.6.7. (12.2) testing
Overview
Specifications
Choose your Cyclus® Rapid Detection
Contains 3 vials with 10 CFU/mL each
Applications
-
ApplicationEP 2.6.7 (12.2) conform Mycoplasma Testing
-
Application AreaRapid Mycoplasma Testing
Biological Information
-
SpeciesMycoplasma gallisepticum
Compliance Information
-
EP 2.6.7 (12.2)Yes
Dimensions
-
Filter DiameterN/A
General Specifications
-
Culture MediaN/A
-
Detection MethodCyclus® RT-qPCR
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Product Information
-
BrandCyclus®
-
Pack SizeFor 12 Cyclus® Bead Extractions sample preparartions
-
TypeReagents
-
What you receive
-
3 vials with 100 GC lyophilized
- 1 vial PCR grade water
-
3 vials with 100 GC lyophilized
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.