Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Light conductor cable for Flexsafe® RM optical and perfusion bags

Light conductor (fiber optic) cable designed to connect integrated optical sensors in Flexsafe® RM optical and perfusion bags to compatible measurement devices e.g. Biostat® RM Control Tower. Delivering dependable signal transmission and streamlined setup for precise, real-time monitoring.

Item No.: 
SB-DS-------GF
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Light conductor cable for Flexsafe® RM optical and perfusion bags
Light conductor cable for Flexsafe® RM optical and perfusion bags

Light conductor (fiber optic) cable designed to connect integrated optical sensors in Flexsafe® RM optical and perfusion bags to compatible measurement devices e.g. Biostat® RM Control Tower. Delivering dependable signal transmission and streamlined setup for precise, real-time monitoring.

Item No.:
SB-DS-------GF
Availability: 
For more information please log in
Number of pieces
1

Overview

Specifications

Key features:

  • Purpose-built for Flexsafe® RM optical and perfusion bags
  • Secure optical coupling for stable, reliable readings
  • Simple, plug-in connectivity for fast deployment
  • Flexible, durable design for routine handling and routing

Applications

  • Application
    • Cell Culture
    • Microbial Fermentation
  • Application Area
    • Preclinical and clinical studies
    • Small scale production of monoclonal antibodies
    • Recombinant protein production
    • Vaccine production
    • Large scale seed expansion

Compliance Information

  • Biocompatibility (USP Class VI)
    • Class VI
    • USP <87> and ISO 10993-5; USP <88>
    • USP <88>
    • USP <87>: Pass | USP <88>: Pass

Components

  • Gas Filters
    HEPA rated hydrophobic filter or Sartopore® Air Midisart

Features

  • Device/Instrument Compatibility
    • Biostat® RM 20 | 50 L
    • Biostat® RM 200 L

General Specifications

  • pH Range
    pH 6.0 – 8.0

Materials of Construction

  • Film Material
    Film S80: Polyethylene (PE)

Operating Conditions

  • Operating Conditions - Temperature
    16 – 40°C (specified by the hardware)

Physicochemical Information

  • Pressure Range
    Operation pressure: 6 mbar [g] - 30 mbar [g]

Product Information

  • Brand
    Flexsafe® RM
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    50 - 1000 L