- Shop
- Aseptic Connections
- Opta® SFT Connectors
- Opta® Peeling Tool Aid
Opta® Peeling Tool Aid - Small Size
The Opta® Peeling Tool Aid is intended to ensure that the membrane (sterile barrier) used in the Opta® SFT Connector can be peeled without clamping between two connectors.
Size
- Item No.:
- 640-S--T
- Piece
- 1
- Min. Order Qty.
- 5
Opta® Peeling Tool Aid - Small Size
The Opta® Peeling Tool Aid is intended to ensure that the membrane (sterile barrier) used in the Opta® SFT Connector can be peeled without clamping between two connectors.
Overview
Specifications
The Opta® SFT range of sterile connectors offers a robust solution for aseptic connections in biopharmaceutical manufacturing. These connectors facilitate quick and reliable sterile fluid transfer between pre-sterilized components, ensuring high security and compliance with stringent industry standards.
Key Features:
- Aseptic Connector: Enables sterile fluid transfer in both classified and non-classified environments.
- Gendered Design: Male and female couplings sealed with a sterilizing grade PES membrane prevent connection errors.
- Sterilizable: Compatible with gamma, X-Ray irradiation and autoclave sterilization, allowing flexible implementation of hybrid single-use and multiple-use technologies.
- 100% Integrity Tested: Ensures the highest security for critical applications.
- Three-Step Operation: Fast, easy, robust, and repeatable connections validated by a click.
- Ultra Safe Hose Barb Design: Assures robust and reliable tubing connections, qualified for various types of tubing.
- Fully Integrated Supply Chain: Streamlined supply chain with high security of supply, incorporating single-use assemblies from Sartorius.
Applications
-
Application AreaConnections
-
Process Step
-
Drug Substance Purification
-
Drug Product Formulation
-
Cell Harvest & Downstream Processing Intermediates
-
Buffer Preparation
- Media Preparation
-
Drug Substance Purification
Materials of Construction
-
Materials of ConstructionPolyamide
Product Information
-
BrandOpta® SFT
-
Pack Size5
-
SizeSmall
Sterility/Purity
-
Delivery ConditionNon-Sterile