Sartoclear® Depth Filter Sheets for F&B

Sartoclear® F&B Depth Filter Sheets are used for clarification and microbe-retentive filtration in the food and beverage industry. The sheets are manufactured from high grade, natural raw materials such as cellulose and diatomaceous earth and are available in various sizes.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Sartoclear® Depth Filter Sheets for F&B

Sartoclear® F&B Depth Filter Sheets are used for clarification and microbe-retentive filtration in the food and beverage industry. The sheets are manufactured from high grade, natural raw materials such as cellulose and diatomaceous earth and are available in various sizes.

Item No.:
M_Sartoclear_Depth_Filter_Sheets_for_F_and_B

Overview

Specifications

Choose your product

Products (15)

  • Couldn’t find the product you need?

Sartoclear® Depth Filter Sheets: Efficient Filtration for Biopharmaceutical Applications

Product Information:

Sartoclear® Depth Filter Sheets are engineered to address the specific filtration needs of the biopharmaceutical industry, offering efficient and reliable solutions. These sheets are crafted from high-quality materials and are available in various formats to suit diverse applications. Below is a detailed overview of their features, applications, and advantages.

Formats:

  • Sizes: Sartoclear® sheets are available in sizes of 400 × 400 mm and 600 × 615 mm, providing flexibility in installation and use.
  • Thickness: Each sheet maintains a consistent thickness of approximately 3.8-3.9 mm, ensuring uniform performance across applications.
  • Retention Grades: Nominal retention ranges from 0.2 to 4.0 µm, catering to specific filtration needs and flow rates.

Applications:

  • Biopharmaceutical Filtration: Designed for clarification and microbe-retentive filtration in processes involving wine, beer, fruit juices, and spirits.
  • Food and Beverage Industry: Complies with EU and US regulations, making it suitable for applications requiring high standards of hygiene.

Materials Used:

  • Cellulose: High-grade cellulose forms the base of the filter sheets, providing structural integrity and effective filtration.
  • Diatomaceous Earth: Enhances the filtration matrix, contributing to the unique three-dimensional structure with a void volume of up to 85%.

Advantages:

  • Efficient Filtration: The design ensures effective filtration with minimal pressure drop, optimizing process flow and reducing operational costs.
  • Versatility: Sheets can be tailored to specific flow rates by adjusting the number used, offering adaptability in various applications.
  • Particle Retention: Positive Zeta potential enhances the capture of negatively charged particles and colloids, protecting downstream filters.
  • Regulatory Compliance: Manufactured under a certified quality management system, meeting EU and US regulations for food contact materials.
  • Cost Management: Reduces overall material costs by protecting downstream filters and minimizing consumable usage.
  • Sterilization: Steam up to 134°C or hot water sanitization at 85°C can be used, ensuring particle-free conditions for effective sterilization.

Sartoclear® Depth Filter Sheets provide a reliable and adaptable solution for filtration needs in the biopharmaceutical industry, offering a balance of efficiency, compliance, and cost management. Their unique design and material composition make them a valuable asset in maintaining high standards of filtration.

Applications

  • Application
    Food and Beverage
  • Application Area
    Clarification
  • Industry
    Food & Beverage

General Specifications

  • Filter Format
    Depth Filter Sheets

Materials of Construction

  • Depth Filter Material
    Cellulose and Diatomaceous Earth
  • Filter Material
    Cellulose and Diatomaceous Earth

Product Information

  • Brand
    Sartoclear®
  • Type
    Depth filter sheet

Usage Protocols

  • Sterilization Procedures
    The filtration system can be sterilized with steam of up to 134°C at a saturated steam pressure of 200 kPa | 29 Psi. Before applying steam to the filter pack it is important to loosen the tightened filter pack and slightly open all the vent and drain valves. In this way the steam penetration is optimized and steam shocks will be prevented.