Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Sartoguard PES | Mini Cartridge | 0.1µm | Size 0 | 2pc. | Adapter 25

Suitable for large-scale production, these cartridges provide reliable bioburden reduction and clarification. The PES membrane and polypropylene support ensure durability, while integrity testing supports consistent performance.

Filter Size
Item No.: 
5471558G0--25--V
Pieces
5
*Custom/bulk order quotes are provided within 72 hours of request.
Sartoguard PES | Mini Cartridge | 0.1µm | Size 0 | 2pc. | Adapter 25
Sartoguard PES | Mini Cartridge | 0.1µm | Size 0 | 2pc. | Adapter 25

Suitable for large-scale production, these cartridges provide reliable bioburden reduction and clarification. The PES membrane and polypropylene support ensure durability, while integrity testing supports consistent performance.

Item No.:
5471558G0--25--V
Number of pieces
5

Overview

Specifications

Sartoguard PES Prefilters

Sartoguard PES filters support bioburden reduction and membrane prefiltration for cell culture media and clarified harvests. High throughput and strong clarification help shorten cycles while protecting final sterilizing filters and downstream equipment.

Key Features

  • Dual-Layer PES Membrane: Their two membrane layer design pairs clarification with bioburden retention, supporting stable flow and efficient prefiltration.
  • High Throughput and Clarification: Sartoguard PES delivers excellent clarification of process fluids, helping reduce filter count and time per batch.
  • Integrity Testable: On-site diffusion and bubble point testing support reliable qualification and routine release in development and production.
  • Proven Bacteria Retention: Typical LRV 6 per cm² for Serratia marcescens (0.2 µm nominal) provides robust bioburden reduction for process fluids.
  • Scalable Portfolio: Membrane areas from 4.5 cm² to 2.4 m² per element enable linear scale-up and economic sizing from PD to process scale.

Applications

  • Cell Culture Media
  • Downstream Intermediates
  • Clarified cell culture harvest
  • Buffers
  • Aseptically filled Small Volume Parenteral
  • Protection of final filters (before and after UF | DF and chromatography steps)

Benefits

  • Efficient Bioburden Control: Retention performance and clarification help reduce microbial load and particulates, supporting consistent upstream and intermediate steps.
  • Protection of Final Filters: Prefiltration reduces fouling of sterilizing-grade membranes, extending service life and helping to stabilize flow.
  • Shorter Filtration Cycles: High throughput and economic sizing options support reduced processing time and streamlined operations.
  • PFAS: Made without intentionally using PFAS compounds.
  • Reliable Process Verification: Integrity testing by diffusion and bubble point supports reproducible qualification and confident release decisions.
  • Seamless Scale-Up: Common materials and a wide area range simplify transitions from development to commercial scale and help standardize validation.

Accessories Information

  • Adapter
    Bottom: 2-Flange Bayonet w. 226 double o-ring | Top: Flat

Applications

  • Application
    • mAB Production
    • Protection of Final Filters
  • Industry
    Pharma / Biotech
  • Modality
    • Media Filtration
    • Buffer & Auxiliaries Filtration
    • Downstream Intermediates
    • Form & Fill
  • Scale
    Production | Small Scale

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filter Size
    size 0 (0.52 m² / 5.6 ft²)

General Specifications

  • Capsule/Cartridge Format
    Mini Cartridges
  • Maximum Diffusion
    18 mL/min at 1.5 bar | 22 psi
  • Minimum Required Bubble Point
    2.8 bar | 40.5 psi

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Polyethersulfone (PES)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 80 °C: 2 bar

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size Final-filter
    0.1 µm
  • Pore Size Pre-filter
    0.8 µm

Product Information

  • Brand
    Sartoguard PES
  • Pack Size
    2

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable | Steamable
  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable

Usage Protocols

  • Sterilization Procedures
    • In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar
    • Autoclaving: at 134°C, 30 min, 2 bar