Gender or Connector Change Lines - 1/2" Opta® SFT;3/4" × 1-1/2" Steam-Thru® II - 1/2" × 3/4" (12.7 mm × 19.1 mm) - 1500 mm

Steam-Thru® Lines are tubing assemblies with an integrated STCII Steam-Thru® valve that allow in-line steam sterilization followed by fluid transfer between stainless-steel equipment and single-use systems.

  • Pre-assembled silicone or TPE tube set.
  • In-line steam and fluid transfer in one step.
  • Opta® SFT, Tri-Clamp or MPX inlet options.
  • Supplied in 1.5 m, 3 m or 5 m lengths.
Connector Inlet
Tubing
Tube Length
Item No.: 
FBT129822
Piece
1
Qty. Graduation
5
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Gender or Connector Change Lines - 1/2" Opta® SFT;3/4" × 1-1/2" Steam-Thru® II - 1/2" × 3/4" (12.7 mm × 19.1 mm) - 1500 mm
Gender  or Connector Change Lines - 1/2

Steam-Thru® Lines are tubing assemblies with an integrated STCII Steam-Thru® valve that allow in-line steam sterilization followed by fluid transfer between stainless-steel equipment and single-use systems.

  • Pre-assembled silicone or TPE tube set.
  • In-line steam and fluid transfer in one step.
  • Opta® SFT, Tri-Clamp or MPX inlet options.
  • Supplied in 1.5 m, 3 m or 5 m lengths.
Item No.:
FBT129822
Number of pieces
1

Overview

Specifications

Steam-Thru® Transfer Lines

Key features

  • Integrated STCII Steam-Thru® valve enables in-line steam sterilization followed by fluid transfer without disconnecting the line.
  • Delivered as a single-use, overmolded tubing assembly made from platinum-cured Tuflux® SIL silicone for pumping or weldable C-Flex® 374 TPE for welding and sealing.
  • Opta® SFT, Tri-Clamp or MPX inlet connectors accommodate single-use or stainless-steel installations.
  • Supplied in three standard lengths: 1.5 m, 3 m and 5 m.
  • All joints are rated to 1 bar, and the assemblies are produced in cleanrooms, providing consistent performance throughout a three-year shelf life.

Applications

  • Steam-sterilized connection between bioreactors, tanks or skids and single-use bags or manifolds.
  • Media, buffer and product transfer when a steam barrier is required.
  • Rapid change-over or temporary hook-ups without permanent hard piping.

Specifications

  • Tubing materials: Tuflux® SIL platinum-cured silicone or C-Flex® 374 TPE, Shore 60 A.
  • Standard lengths: 1.5 m (60"), 3 m (120") and 5 m (200").
  • Pressure rating: 1 bar for all tube-to-connector engagements.

Applications

  • Application Area
    Transferring
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Media Preparation
    • Buffer Preparation
    • Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Connector Gender
    Female
  • Connector Inlet
    1/2" Opta® SFT Female
  • Connector Outlet
    3/4" × 1-1/2" Steam-Thru® II
  • Connector(s)
    • 1/2" Opta® SFT
    • 3/4" × 1-1/2" Steam-Thru® II

Dimensions

  • Tube Length
    1500 mm
  • Tube Size (ID – OD)
    1/2" × 3/4" (12.7 mm × 19.1 mm)

General Specifications

  • Tubing
    Silicone (Tuflux® SIL)

Materials of Construction

  • Tubing Material
    Platinum-Cured Silicone

Product Information

  • Pack Size
    5
  • Tube Type
    Filling line

Sterility/Purity

  • Delivery Condition
    Sterile