Sartovent filter cartridges are used for sterile venting of transport containers, the removal of particles and the sterile filtration of liquids and gases.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (5)

Sartovent P Air Filter Cartridges

  • Designed for maximum filtration reliability.
  • Made entirely of polypropylene, approved by food safety laws.
  • Retains particles and microbes reliably.
  • Can be steam-sterilized in place or autoclaved separately.
  • Heat stable and ensures products remain microbe-free.
  • Available in various beverage thread sizes: DN 25, 32, 40.
  • Eliminates the need for stainless steel housings, being an all-in-one plastic unit.
  • Tamper-proof with a convenient label for 100% traceability.
  • Practical design with an integrated splash guard and air inlet and outlet openings for optimum flow geometry.

Sartovent DG Air Filter Cartridges

  • Used for sterile venting of transport containers, sterile air filtration during fermentation, and sterile filtration of compressed air or gases.
  • Can be autoclaved and steam sterilized, withstanding high differential pressures and flow rates.
  • High hydrophobicity, suitable for up to 50 steaming cycles.
  • Made with PTFE membrane, silicone O-rings, and polypropylene for other parts.
  • Specific operating parameters and flow rates for air at different differential pressures.
  • Can be integrity tested using the Sartocheck Integrity Test System.

Applications

  • Application
    Air/Gas Filtration
  • Application Area
    • Bioreactors (Inlet | Outlet)
    • Storage tank venting
    • Filling equipment venting
    • Venting
  • Industry
    Pharma / Biotech / F&B

Dimensions

  • Filter Size
    0.03 m² / 0.32 ft²

General Specifications

  • Capsule/Cartridge Format
    Mini Cartridges

Physicochemical Information

  • Gamma Stable
    No
  • Pore Size
    0.2 µm

Product Information

  • Brand
    Sartovent
  • Type
    Air filter

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sartocheck® 5 Filter Tester
    Item no.
    26787---FT

    The Sartocheck® 5 Filter Tester is an automatic filter integrity tester designed to cover the complete range of integrity testing from small syringe filters up to large multiround housings and tangential flow cassettes.

  • Sartocheck® 5 Plus Filter Tester
    Item no.
    26787---FT---P

    The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.

  • Confidence® Validation Services
    Item no.
    M_Confidence_Validation_Services

    Confidence® offers a wide range of validation studies according to regulatory requirements and customer's needs.