- Shop
- Normal Flow Filtration
- Air & Gas Filtration
- Sartovent® DG | 0.2 µm | Cartridge (Production | Small Scale)
Sartovent® DG Cartridge 0.2 µm Size 6
Sartovent® DG provides efficient sterile filtration for high-pressure applications. With PTFE membranes and polypropylene components, it ensures reliable particle removal. Supports up to 50 steaming cycles, compatible with Sartocheck® for integrity testing, and meets EU food safety standards.
- Price (USD)
- $1,130.00
- Article number:
- 5181807T6------D
- Pieces
- 10
Sartovent® DG provides efficient sterile filtration for high-pressure applications. With PTFE membranes and polypropylene components, it ensures reliable particle removal. Supports up to 50 steaming cycles, compatible with Sartocheck® for integrity testing, and meets EU food safety standards.
Overview
Specifications
Choose your Sartovent®
Sartovent® DG
Product Information:
Sartovent® DG filter cartridges are designed to provide reliable sterile filtration for demanding applications in the biopharmaceutical industry. Below is a detailed description of the main formats, their applications, materials used, and advantages.
Formats:
- Cartridge Size: Available in size 6 with a filtration area of 0.05 m².
- Packaging: Sartovent® DG is available in two multi-cartridge packs, catering to different operational needs.
Applications:
- Sterile Venting: Ensures contamination-free venting of transport containers, maintaining product integrity during storage and transport.
- Air Filtration: Effective in filtering air during fermentation, ensuring a clean and controlled environment for biopharmaceutical production.
Materials Used:
- Membrane: PTFE provides permanent hydrophobicity, ensuring reliable filtration of both dry and moist air or gases.
- O-Rings: Available in EPDM, Silicone, and Viton materials, ensuring compatibility with various systems and applications.
- Components: Polypropylene ensures structural integrity and compliance with food standards, providing a robust and reliable filtration solution.
Advantages:
- High Differential Pressure Handling: Designed to withstand challenging operating conditions, making them suitable for high-pressure applications.
- Versatile Sterilization Options: Can be autoclaved or steam sterilized at 134 °C and 2 bar for at least 20 minutes, offering flexibility in maintenance and operation.
- Integrity Testing: Compatible with Sartocheck® system for automated integrity testing, including bubble point and diffusion tests, ensuring consistent performance.
- Regulatory Compliance: Adheres to EU standards for food contact materials, supporting secure processing in foodstuffs and biopharmaceuticals.
- Durability: Capable of up to 50 steaming cycles, providing long-lasting performance and reliability.
- Easy Installation: Designed for straightforward installation, reducing downtime and operational costs.
Sartovent® DG filter cartridges offer a comprehensive solution for maintaining sterility and quality in biopharmaceutical applications. For more information contact our sales team.
Accessories Information
-
Adapter18 (Plug adapter with double O-ring)
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Bioreactors (Inlet | Outlet)
-
Storage tank venting
-
Filling equipment venting
- Venting
-
Bioreactors (Inlet | Outlet)
-
IndustryPharma / Biotech / F&B
-
ModalityVenting of tanks
-
ScaleProduction | Small Scale
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biocompatibility (USP Class VI)USP <88>
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filter Size0.03 m² / 0.32 ft²
-
Filtration Area0.03 m² / 0.32 ft²
General Specifications
-
Capsule/Cartridge FormatMini Cartridges
-
Maximum Allowable Back Pressure21 °C: 3 bar, 121 °C: 1.5 bar, 134 °C: 0.5 bar
-
Maximum Diffusion2 mL/min at 0.7 bar l 10 psi at 20 °C
-
Minimum Required Bubble Point≥ 1.0 bar | 14.5 psi
Materials of Construction
-
Filter MaterialPolytetrafluorethylene (PTFE)
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialPolytetrafluorethylene (PTFE)
Operating Conditions
-
Maximum Differential Pressure21 °C: 5 bar, 121 °C: 1.5 bar, 134 °C: 0.5 bar
Physicochemical Information
-
Gamma StableNo
-
Pore Size0.2 µm
Product Information
-
BrandSartovent
-
Pack Size10
-
TypeAir filter
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization Procedures
-
In-Line Steam Sterilization: at 134°C and 2 bar l 29 psi, 20 min. at max differential pressure of 0.5 bar | 7 psi
- Autoclaving: at 134°C, 2 bar | 29 psi, 20 min. or other parameters to be specified
-
In-Line Steam Sterilization: at 134°C and 2 bar l 29 psi, 20 min. at max differential pressure of 0.5 bar | 7 psi