Sartovent® DG Cartridge 0.2 µm Size 6

Sartovent® DG provides efficient sterile filtration for high-pressure applications. With PTFE membranes and polypropylene components, it ensures reliable particle removal. Supports up to 50 steaming cycles, compatible with Sartocheck® for integrity testing, and meets EU food safety standards.

Pack Size
Price (USD)
$1,130.00
Article number: 
5181807T6------D
Pieces
10
*Custom/bulk order quotes are provided within 72 hours of request.
Sartovent® DG Cartridge 0.2 µm Size 6
Sartovent® DG Cartridge 0.2 µm Size 6

Sartovent® DG provides efficient sterile filtration for high-pressure applications. With PTFE membranes and polypropylene components, it ensures reliable particle removal. Supports up to 50 steaming cycles, compatible with Sartocheck® for integrity testing, and meets EU food safety standards.

Price (USD):
$1,130.00
Item No.:
5181807T6------D
Number of pieces
10

Overview

Specifications

Sartovent® DG

Product Information:

Sartovent® DG filter cartridges are designed to provide reliable sterile filtration for demanding applications in the biopharmaceutical industry. Below is a detailed description of the main formats, their applications, materials used, and advantages.

Formats:

  • Cartridge Size: Available in size 6 with a filtration area of 0.05 m².
  • Packaging: Sartovent® DG is available in two multi-cartridge packs, catering to different operational needs.

Applications:

  • Sterile Venting: Ensures contamination-free venting of transport containers, maintaining product integrity during storage and transport.
  • Air Filtration: Effective in filtering air during fermentation, ensuring a clean and controlled environment for biopharmaceutical production.

Materials Used:

  • Membrane: PTFE provides permanent hydrophobicity, ensuring reliable filtration of both dry and moist air or gases.
  • O-Rings: Available in EPDM, Silicone, and Viton materials, ensuring compatibility with various systems and applications.
  • Components: Polypropylene ensures structural integrity and compliance with food standards, providing a robust and reliable filtration solution.

Advantages:

  • High Differential Pressure Handling: Designed to withstand challenging operating conditions, making them suitable for high-pressure applications.
  • Versatile Sterilization Options: Can be autoclaved or steam sterilized at 134 °C and 2 bar for at least 20 minutes, offering flexibility in maintenance and operation.
  • Integrity Testing: Compatible with Sartocheck® system for automated integrity testing, including bubble point and diffusion tests, ensuring consistent performance.
  • Regulatory Compliance: Adheres to EU standards for food contact materials, supporting secure processing in foodstuffs and biopharmaceuticals.
  • Durability: Capable of up to 50 steaming cycles, providing long-lasting performance and reliability.
  • Easy Installation: Designed for straightforward installation, reducing downtime and operational costs.

Sartovent® DG filter cartridges offer a comprehensive solution for maintaining sterility and quality in biopharmaceutical applications. For more information contact our sales team.

Accessories Information

  • Adapter
    18 (Plug adapter with double O-ring)

Applications

  • Application
    Air/Gas Filtration
  • Application Area
    • Bioreactors (Inlet | Outlet)
    • Storage tank venting
    • Filling equipment venting
    • Venting
  • Industry
    Pharma / Biotech / F&B
  • Modality
    Venting of tanks
  • Scale
    Production | Small Scale

Biological Information

  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biocompatibility (USP Class VI)
    USP <88>
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filter Size
    0.03 m² / 0.32 ft²
  • Filtration Area
    0.03 m² / 0.32 ft²

General Specifications

  • Capsule/Cartridge Format
    Mini Cartridges
  • Maximum Allowable Back Pressure
    21 °C: 3 bar, 121 °C: 1.5 bar, 134 °C: 0.5 bar
  • Maximum Diffusion
    2 mL/min at 0.7 bar l 10 psi at 20 °C
  • Minimum Required Bubble Point
    ≥ 1.0 bar | 14.5 psi

Materials of Construction

  • Filter Material
    Polytetrafluorethylene (PTFE)
  • Housing Material
    Polypropylene (PP)
  • Membrane Material
    Polytetrafluorethylene (PTFE)

Operating Conditions

  • Maximum Differential Pressure
    21 °C: 5 bar, 121 °C: 1.5 bar, 134 °C: 0.5 bar

Physicochemical Information

  • Gamma Stable
    No
  • Pore Size
    0.2 µm

Product Information

  • Brand
    Sartovent
  • Pack Size
    10
  • Type
    Air filter

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • Sterilizing Grade
    Yes

Usage Protocols

  • Sterilization Procedures
    • In-Line Steam Sterilization: at 134°C and 2 bar l 29 psi, 20 min. at max differential pressure of 0.5 bar | 7 psi
    • Autoclaving: at 134°C, 2 bar | 29 psi, 20 min. or other parameters to be specified