Hanks' Balanced Salt Solution

Hanks' Balanced Salt Solution (HBSS) is used for a variety of cell culture applications, such as washing cells before dissociation, transporting cells, or diluting cells.

Modified as follows

  • With Calcium

  • With Magnesium

  • With Glucose

  • With Phenol Red

Volume
Item No.: 
02-015-1A

*Custom/bulk order quotes are provided within 24 hours of request.

Hanks' Balanced Salt Solution (HBSS) is used for a variety of cell culture applications, such as washing cells before dissociation, transporting cells, or diluting cells. Formulations of HBSS with calcium and magnesium are generally used as transport media or for reagent preparation. Sartorius offers a wide range of HBSS formulations.

Applications

  • Application Area
    Cell culture  

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO  
  • Quality Standards
    ISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines  

Components

  • Phenol Red Indicator
    With Phenol Red  

Features

  • Serum Free
    Yes  

Physicochemical Information

  • Formulation
    • With Calcium  
    • With Magnesium  
    • With Glucose  
    • With Phenol Red  

Product Information

  • Pack Size
    1  
  • Package Type
    Bottle  

Sterility/Purity

  • Delivery Condition
    Sterile  

Storage Conditions

  • Storage Conditions
    Ambient Temperature  

Volume

  • Volume
    500 mL  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.