Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Aerosart® filters offer efficient air and gas filtration with hydrophobic 0.2 µm PTFE membranes, ensuring high flow rates and low differential pressure. Ideal for biopharmaceutical applications, they withstand 150 steam cycles, ensuring reliability and compliance with industry standards.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Aerosart®
Aerosart®

Aerosart® filters offer efficient air and gas filtration with hydrophobic 0.2 µm PTFE membranes, ensuring high flow rates and low differential pressure. Ideal for biopharmaceutical applications, they withstand 150 steam cycles, ensuring reliability and compliance with industry standards.

Item No.:
M_Aerosart

Overview

Specifications

Choose your product

Products (9)

  • Couldn’t find the product you need?

Aerosart®: Air & Gas Filtration Solutions for the Food & Beverage Industry

Aerosart® offers a range of air and gas filtration solutions designed to meet the demanding needs of the biopharmaceutical industry. With a focus on efficiency, reliability, and compliance, Aerosart® products are engineered to optimize filtration processes while ensuring performance and efficacy.

Formats:

  • Cartridge Filters: Available in various sizes, including 10", 20", and 30", to accommodate different filtration needs.
  • Adapter Configurations: Options include 2-flange and 3-flange designs, providing flexibility in installation.

Applications:

  • Biopharmaceutical Manufacturing: Ideal for large-scale fermentation, storage tank venting, and dry gas filtration.
  • Industrial Filtration: Suitable for applications requiring bacterial retention and compliance with CFR and USP standards.
  • Energy-Efficient Operations: Designed to reduce energy costs through optimized flow rates and minimized blow-down times.

Materials Used:

  • Membrane: Hydrophobic 0.2 µm PTFE for high flow rates and effective microbial retention.
  • Cartridge Construction: Polypropylene and other compliant materials ensure durability and safety.
  • O-Rings: EPDM and silicone options available for secure and reliable sealing.

Advantages:

  • High Flow Rates: Ensures efficient filtration with low energy consumption.
  • Low Differential Pressure: Reduces operating costs and enhances system performance.
  • Durability: Withstands over 150 steam sterilization cycles, ensuring long-term reliability.
  • Compliance: Meets industry standards such as USP Bacterial Endotoxins and USP Plastics Class VI tests.
  • Traceability: Laser-marked lot and unit numbers for easy identification and tracking.
  • Versatility: Suitable for a wide range of applications in biopharmaceutical and industrial settings.

Aerosart® products are designed to provide reliable and efficient filtration solutions, ensuring optimal performance and compliance in critical applications. Whether for large-scale fermentation or sensitive industrial processes, Aerosart®offers the flexibility and reliability needed to meet diverse filtration requirements.

Applications

  • Application
    Air/Gas Filtration
  • Application Area
    • Large scale fermentation inlet and exhaust gas filtration
    • Storage tank venting
    • Filling equipment venting
    • Any dry gas filtration
  • Industry
    Pharma / Biotech / F&B

Biological Information

  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biocompatibility (USP Class VI)
    USP <88>
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Features

  • Venting Filter
    Yes

General Specifications

  • Capsule/Cartridge Format
    Cartridges
  • Filter Format
    Cartridges
  • Maximum Allowable Back Pressure
    • 3 bar | 43.5 psi at 20 °C
    • 0.5 bar | 7 psi at 134 °C
  • Minimum Required Bubble Point
    1.0 bar | 14.5 psi

Materials of Construction

  • Filter Material
    Polytetrafluorethylene (PTFE)
  • Housing Material
    Polypropylene (PP)
  • Membrane Material
    Polytetrafluorethylene (PTFE)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 134 °C: 0.5 bar
  • Maximum Operating Pressure
    5 bar | 72.5 psi at 20 °C and 0.5 bar | 7 psi at 134 °C

Physicochemical Information

  • Gamma Stable
    No
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size
    0.2 µm

Product Information

  • Brand
    Aerosart®
  • Type
    Air filter

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable | Steamable
  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • Sterilizing Grade
    Yes

Usage Protocols

  • Sterilization Procedures
    • Autoclaving : 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25
    • In line Steam sterilization: 134 °C, 20 min. at max differential pressure of 0.5 bar | 7.25 psi, sterilization cycles: max. 150