Light conductor cable for Flexsafe® RM optical and perfusion bags

Light conductor (fiber optic) cable designed to connect integrated optical sensors in Flexsafe® RM optical and perfusion bags to compatible measurement devices e.g. Biostat® RM Control Tower. Delivering dependable signal transmission and streamlined setup for precise, real-time monitoring.

Price (USD)
$433.00
Item No.: 
SB-DS-------GF
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Light conductor cable for Flexsafe® RM optical and perfusion bags
Light conductor cable for Flexsafe® RM optical and perfusion bags

Light conductor (fiber optic) cable designed to connect integrated optical sensors in Flexsafe® RM optical and perfusion bags to compatible measurement devices e.g. Biostat® RM Control Tower. Delivering dependable signal transmission and streamlined setup for precise, real-time monitoring.

Price (USD):
$433.00
Item No.:
SB-DS-------GF
Availability: 
For more information please log in
Number of pieces
1

Overview

Specifications

Key features:

  • Purpose-built for Flexsafe® RM optical and perfusion bags
  • Secure optical coupling for stable, reliable readings
  • Simple, plug-in connectivity for fast deployment
  • Flexible, durable design for routine handling and routing

Applications

  • Application
    • Cell Culture
    • Microbial Fermentation
  • Application Area
    • Preclinical and clinical studies
    • Small scale production of monoclonal antibodies
    • Recombinant protein production
    • Vaccine production
    • Large scale seed expansion

Features

  • Device/Instrument Compatibility
    • Biostat® RM 20 | 50 L
    • Biostat® RM 200 L

Product Information

  • Brand
    Flexsafe® RM
  • Pack Size
    1

Volume

  • Volume
    50 - 1000 L