Single-use Assemblies
Single-use assemblies – ready-to-use tubing sets that establish a closed fluid path in bioprocessing lines.
- Pre-assembled and gamma irradiated transfer sets based on Silicone or TPE tubing.
- More than 100 configurations with Opta SFT, Tri-Clamp or quick-coupler ends.
- Supplied in 1.5 m, 3 m or 5 m lengths, qualified to ≥1 bar.
- Low extractables.
Overview
Specifications
Choose your product
Products (150)
Added to Shopping Cart
-
Item no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length3000 mmPriceItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length3000 mmItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length1500 mmItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length5000 mm
-
Item no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length3000 mmPriceItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length3000 mmItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)Tube Length3000 mmItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1/2" × 7/8" (12.7 mm × 19.1 mm)Tube Length5000 mm
-
Item no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length1500 mmPriceItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Tube Length1500 mmItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1/4" × 3/8" (6.4 mm × 9.6 mm)Tube Length5000 mmItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1/4" × 3/8" (6.4 mm × 9.6 mm)Tube Length1500 mm
-
Item no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1/4" × 3/8" (6.4 mm × 9.6 mm)Tube Length5000 mmPriceItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1/4" × 3/8" (6.4 mm × 9.6 mm)Tube Length5000 mmItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1/4" × 3/8" (6.4 mm × 9.6 mm)Tube Length1500 mmItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)Tube Length3000 mm
-
Item no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length5000 mmPriceItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length5000 mmItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)1" × 1-3/8" (25.4 mm × 34.9 mm)Tube Length1500 mmItem no.Connector(s)1-1/2" Tri-clampTube Size (ID – OD)3/4" × 1-1/8" (19.1 mm × 28.6 mm)Tube Length5000 mm
-
-
Item no.Connector Inlet1/2" MPX FemaleTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)TubingTPE (C-Flex®)PriceItem no.Connector Inlet1/2" MPX FemaleTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)TubingTPE (C-Flex®)Item no.Connector Inlet1/2" MPX FemaleTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)TubingSilicone (Tuflux® SIL)Item no.Connector Inlet1/2" MPX MaleTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)TubingTPE (C-Flex®)
-
Couldn’t find the product you need?