The Univessel® SU is a single-use benchtop bioreactor vessel for mammalian cell culture applications during research and manufacturing. Dedicated vessel designs support specific process applications, including advanced operating modes and new modalities.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Univessel® SU
Univessel® SU

The Univessel® SU is a single-use benchtop bioreactor vessel for mammalian cell culture applications during research and manufacturing. Dedicated vessel designs support specific process applications, including advanced operating modes and new modalities.

Item No.:
univessel-su

Overview

Specifications

Choose your product

Products (25)

Results per page: | |

The Univessel® SU is designed to support the full range of mammalian cell culture applications at the bench scale while offering seamless scale-up from process development to commercial manufacturing.

Enhanced productivity

The single-use vessels arrive irradiated and ready-to-use, shortening setup and bioreactor turnaround times while minimizing contamination risk. The vessel accommodates working volumes from 0.6 to 2 L for Univessel® SU 2 L. For Univessel® SU 10 L: from 2.5 to 10 L (for Essential & Perfusion Variants) and from 4.3 to 10 L (for Cell Therapy Variant), supporting flexible operation.

Optimized scalability

Univessel® SU vessels have geometric designs and scale-up ratios consistent with Ambr® and Biostat STR® systems. This ensures standardized scaling, accelerating process development activities and mitigating risk during technology transfer.

Specialized designs

The vessel is available in multiple application-specific designs to support different process requirements.

  • Univessel® SU 2 L: A basic bioreactor maximized for small scale, with 3-blade impellers, sparger and thermo-weldable tubing with standard connectors.
  • Univessel® SU 10 L Essential: A stirred-tank reactor for standard mammalian cell culture, featuring optimized mixing and gas exchange.
  • Univessel® SU 10 L Perfusion: A perfusion-ready vessel equipped with a dedicated port and micro-sparger for intensified processing.
  • Univessel® SU 10 L Cell Therapy: A vessel equipped with an elephant-ear impeller designed to deliver efficient mixing even at low power input, making it well-suited for cell therapy applications.

Manufacturing readiness

Manufacturing-compliant options enable low-volume clinical and commercial manufacturing. GMP-environment vessels are supported by a high level of quality documentation, including extractables and leachables data and validation guides – exclusively for Univessel® SU 10 L.

Features and Benefits

  • Enhanced productivity: Single-use vessels reduce setup time.
  • Suitable for diverse processes: Application-specific designs (Essential, Perfusion, and Cell Therapy).
  • End-to-end scalability: Consistent geometry across Sartorius bioreactor technologies.
  • GMP-ready: Available in Manufacturing-compliant configurations.

Applications

  • Application
    Cell Culture
  • Application Area
    • mAB production
    • Recombinant protein production
    • Vaccine production
    • Cell therapies
    • Research & Development
  • Process Step
    • Process Characterization
    • Process Development
    • Seed Expansion
    • Clinical Trial Manufacturing
    • Commercial Manufacturing
    • Pilot

Product Information

  • Brand
    Univessel® SU