Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Biobrain® Automation Platform

Biobrain® is the new Sartorius automation platform supporting the bioreactors Biostat STR® Generation3 and Biostat® RM, the filling solution AliquoT® and the TFF system Sartoflow® 5000 SU. ​ Biobrain® supports native connectivity to Biobrain® Supervise or the ability to connect to 3rd party systems such as data historians or SCADA & DCS systems for data acquisition or with phase level integration.

Biobrain® powered systems have the features to support traditional batch processes and are ready to support a customer’s process intensification journey with recipe control and user guidance supporting the operator in single-use setup processes or integrated PAT and ATF control.​

Recipe can be created through Sartorius services or using the Biobrain® Recipe editor software (based on Biobrain® Supervise) that can be upgraded at any time to a fully functional Biobrain® Supervise to extend data storage, cross unit analysis, process visualization and remote alarming.

​Biobrain® will continually evolve with a life cycle that meets the needs of our customers, extending the instrument types, features and security needed to meet a BioPharma 4.0 future.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Biobrain® Automation Platform
Biobrain® Automation Platform

Biobrain® is the new Sartorius automation platform supporting the bioreactors Biostat STR® Generation3 and Biostat® RM, the filling solution AliquoT® and the TFF system Sartoflow® 5000 SU. ​ Biobrain® supports native connectivity to Biobrain® Supervise or the ability to connect to 3rd party systems such as data historians or SCADA & DCS systems for data acquisition or with phase level integration.

Biobrain® powered systems have the features to support traditional batch processes and are ready to support a customer’s process intensification journey with recipe control and user guidance supporting the operator in single-use setup processes or integrated PAT and ATF control.​

Recipe can be created through Sartorius services or using the Biobrain® Recipe editor software (based on Biobrain® Supervise) that can be upgraded at any time to a fully functional Biobrain® Supervise to extend data storage, cross unit analysis, process visualization and remote alarming.

​Biobrain® will continually evolve with a life cycle that meets the needs of our customers, extending the instrument types, features and security needed to meet a BioPharma 4.0 future.

Item No.:
Biobrain_Automation_Platform

Overview

Specifications

Choose your product

Products (1)

Biobrain® features:

  • Industrial standards GAMP 5, ISA 88 and OPC UA​.
  • cGMP ready with 1 year of data storage, archiving, audit trail & batch reporting​.
  • Local recipe control for batch execution based on ANSI-88 compliant process automation.

Accessories Information

  • Software
    Automation Platform

Features

  • Device/Instrument Compatibility
    • Biostat STR®
    • Biostat® RM
    • AliquoT®
    • Sartoflow® 5000 SU

Product Information

  • Brand
    Biobrain®