The BioPAT® Low Flow sensor is an ultrasonic Clamp-on sensor with integrated converter for high precision and robust non-invasive flow measurement. The sensor is specifically designed to measure with high precision within its entire specified flow range (3% - 30% Qmax). Inside the flow clamp-on three pairs of piezoelectric sensors function both as a source and a detector for ultrasound waves. The BioPAT® Low Flow ultrasonic sensors are the world’s only flow meter clamp-ons that use a single-use flow pipe instead of measuring directly on the tube. This innovation comes with several advantages.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Low Flow
BioPAT® Low Flow

The BioPAT® Low Flow sensor is an ultrasonic Clamp-on sensor with integrated converter for high precision and robust non-invasive flow measurement. The sensor is specifically designed to measure with high precision within its entire specified flow range (3% - 30% Qmax). Inside the flow clamp-on three pairs of piezoelectric sensors function both as a source and a detector for ultrasound waves. The BioPAT® Low Flow ultrasonic sensors are the world’s only flow meter clamp-ons that use a single-use flow pipe instead of measuring directly on the tube. This innovation comes with several advantages.

Item No.:
BioPAT_Low_Flow

Overview

Specifications

Choose your product

Products (3)

Benefits:

  • No contamination due to non-invasive flow measurement
  • No extra amplifier or transmitter needed for data read-out
  • Improved bubble robustness
  • Ideal for high purity liquid

Key Features of using BioPAT® Low Flow:

  • Measurement with high precision within its entire specified low range
  • Automatic selection of calibration tables via Modbus RTU, no user interaction needed
  • Easy integration into system installations due to integrated converter
  • Low dependency on fluid temperature and pressure
  • Very small footprint
  • Air detection functionality
  • Empty line detection

Applications

  • Application
    Process Analytical Technologies (PAT)