Sensor for Flow Applications

The BioPAT® Conductivity | pH is a single-use sensor for flow applications with aqueous process media. The sensor is intended to determine the conductivity. A pH electrode can be added to the product to determine the pH value. The product consists of a SU ‘pipe’ into which the sensor components are assembled. A temperature sensor is integrated in both sensors for direct read-out and compensation of the conductivity and pH measurement. The hardware integration considers the current strategy for process automation and is carried out via a Knick read-out card.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Conductivity | pH
BioPAT® Conductivity | pH

Sensor for Flow Applications

The BioPAT® Conductivity | pH is a single-use sensor for flow applications with aqueous process media. The sensor is intended to determine the conductivity. A pH electrode can be added to the product to determine the pH value. The product consists of a SU ‘pipe’ into which the sensor components are assembled. A temperature sensor is integrated in both sensors for direct read-out and compensation of the conductivity and pH measurement. The hardware integration considers the current strategy for process automation and is carried out via a Knick read-out card.

Item No.:
M_BioPAT_Conductivity_pH

Overview

Specifications

Choose your product

Products (2)

Features:

  • Response time of pH electrode <10s
  • No calibration required because of pre-determined calibration data
  • Optional one-point calibration by user
  • pH electrode is optional usable in pipe

Benefits of using BioPAT® Conductivity | pH:

  • Very small footprint
  • Fast response time of pH electrode
  • Integrated PT1000 temperature sensor in both sensors
  • NaOH resistant up to 1hour
  • Usage of Knick Read-Out card for control unit integration
  • Various wet-ware sizes and connectors available

Product Information

  • Brand
    BioPAT® Conductivity | pH