Prospenser Plus Bottle Top Dispensers

Prospenser Plus is high quality bottle-top dispenser with excellent chemical resistance. It's safe, convenient, and customizable, making it perfect for a wide range of dispensing needs.

Choose your product

Filter by product attributes

Products (6)

  • Prospenser Plus 1-5 ml
    Piece
    1
    Item no.
    LH-723072
    Volume
    1 – 5 mL

    $646.00

  • Prospenser Plus 10-60 ml
    Piece
    1
    Item no.
    LH-723075
    Volume
    10 – 60 mL

    $848.00

  • Prospenser Plus 0,2-1 ml
    Piece
    1
    Item no.
    LH-723070
    Volume
    0.2 – 1 mL

    $646.00

  • Prospenser Plus 2-10 ml
    Piece
    1
    Item no.
    LH-723073
    Volume
    2 – 10 mL

    $646.00

  • Prospenser Plus 0,4-2 ml
    Piece
    1
    Item no.
    LH-723071
    Volume
    0.4 – 2 mL

    $646.00

  • Prospenser Plus 5-30 ml
    Piece
    1
    Item no.
    LH-723074
    Volume
    5 – 30 mL

    $804.00

  • Prospenser Plus - Premium bottle-top dispensers

    • Volume range from 0,2 to 60 ml.
    • Extremely high chemical and thermal resistance due to ceramic piston, glass cylinder, and highly resistant fluoroplastic parts
    • Media recirculation system that allows unused media to be recovered from the device and returned to the bottle
    • 360° rotating dispensing head
    • Universal connector at the back of the unit for drying tubes and filters
    • The incremental volume setup ensures accurate and repeatable results
    • Smooth and light to operate
    • Easy to attach aspiration tube with a secure threaded connection
    • User-replaceable valves
    • Wide range of accessories
    • Fully autoclavable
    • Wide range of adapters included to fit most common bottle sizes

    Product Information

    • Brand
      Prospenser Plus
  • Minisart® SRP25 Syringe Filter 17576----------K, 0.45 µm hydrophobic PTFE

    $185.00

    Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17576 with a pore size of 0.45 µm can be used for sample preparation. It has a male luer slip outlet. Version K is a non-sterile pack of 50. Units can be sterilized by autoclaving or EO.