Prospenser Plus 2-10 ml
Prospenser Plus is high quality bottle-top dispenser with excellent chemical resistance. It's safe, convenient, and customizable, making it perfect for a wide range of dispensing needs.
- Price (USD):
- $646.00
- Item No.:
- LH-723073
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Prospenser Plus Bottle Top Dispensers
Prospenser Plus - Premium bottle-top dispensers
- Volume range from 0,2 to 60 ml.
- Extremely high chemical and thermal resistance due to ceramic piston, glass cylinder, and highly resistant fluoroplastic parts
- Media recirculation system that allows unused media to be recovered from the device and returned to the bottle
- 360° rotating dispensing head
- Universal connector at the back of the unit for drying tubes and filters
- The incremental volume setup ensures accurate and repeatable results
- Smooth and light to operate
- Easy to attach aspiration tube with a secure threaded connection
- User-replaceable valves
- Wide range of accessories
- Fully autoclavable
- Wide range of adapters included to fit most common bottle sizes
Product Information
-
BrandProspenser Plus
-
Dispenser TypeBottle-Top Dispensers
Volume
-
Volume2 – 10 mL
Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16533 with a pore size of 0.45 µm can be used for clarification and has a male luer slip outlet. Version K is individually packed and sterilized by ethylene oxide (EO).
Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16541 with a pore size of 0.22 µm can be used for sterile filtration and has a male luer slip outlet. Version K is individually packed and sterilized by ethylene oxide (EO).
Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17576 with a pore size of 0.45 µm can be used for sample preparation. It has a male luer slip outlet. Version K is a non-sterile pack of 50. Units can be sterilized by autoclaving or EO.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.