Our eShop is currently on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note the eShop is available with limited functionality only.

Prospenser Plus is high quality bottle-top dispenser with excellent chemical resistance. It's safe, convenient, and customizable, making it perfect for a wide range of dispensing needs.

Item No.: 
LH-723071
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Prospenser Plus 0,4-2 ml
Prospenser Plus 0,4-2 ml

Prospenser Plus is high quality bottle-top dispenser with excellent chemical resistance. It's safe, convenient, and customizable, making it perfect for a wide range of dispensing needs.

Item No.:
LH-723071
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Prospenser Plus - Premium bottle-top dispensers

  • Volume range from 0,2 to 60 ml.
  • Extremely high chemical and thermal resistance due to ceramic piston, glass cylinder, and highly resistant fluoroplastic parts
  • Media recirculation system that allows unused media to be recovered from the device and returned to the bottle
  • 360° rotating dispensing head
  • Universal connector at the back of the unit for drying tubes and filters
  • The incremental volume setup ensures accurate and repeatable results
  • Smooth and light to operate
  • Easy to attach aspiration tube with a secure threaded connection
  • User-replaceable valves
  • Wide range of accessories
  • Fully autoclavable
  • Wide range of adapters included to fit most common bottle sizes

Product Information

  • Brand
    Prospenser Plus
  • Dispenser Type
    Bottle-Top Dispensers

Volume

  • Volume
    0.4 – 2 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.