Phase Separating/Separation Paper Grade 480
Grade 480 is impregnated with stabilized silicon, thus rendering it hydrophobic: It retains water, but allows solvents to flow through. The flow stops automatically when the entire solvent has passed through. In many applications, this phase separator paper eliminates the need to use separating funnels.
*Custom/bulk order quotes are provided within 24 hours of request.