Blotting & Chromatography Papers

Blotting & Chromatography papers are made of cotton linters only with an alpha-cellulose content of > 98%. These highly pure papers are not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (48)

  • Chromatography Paper / Grade FN 100 / 230 mm × 100 m Reels
    Piece
    1
    Min. Order Qty.
    5
    Item no.
    FT-1-527-0230100
    Grade
    FN 100
    Filter Format
    Reels
    Dimensions
    230 mm × 100 m
    Filter Diameter
    N/A

    $457.00

  • Chromatography Paper / Grade FN 30 / ⌀ 37 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-526-037
    Grade
    FN 30
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 37 mm

    $47.50

  • Blotting Paper / Grade BF 3 / ⌀ 25 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-520-025
    Grade
    BF 3
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 25 mm

    $46.30

  • Blotting Paper / Grade BF 3 / 200 × 200 mm Sheets
    Pieces
    100
    Item no.
    FT-2-520-200200N
    Grade
    BF 3
    Filter Format
    Sheets
    Dimensions
    200 × 200 mm
    Filter Diameter
    N/A

    $160.00

  • Chromatography Paper / Grade FN 7 / 460 × 570 mm Sheets
    Pieces
    50
    Item no.
    FT-2-507-460570K
    Grade
    FN 7
    Filter Format
    Sheets
    Dimensions
    460 x 570 mm
    Filter Diameter
    N/A

    $197.00

  • Blotting Paper / Grade BF 4 / 110 × 170 mm Sheets
    Pieces
    25
    Item no.
    FT-2-521-110170G
    Grade
    BF 4
    Filter Format
    Sheets
    Dimensions
    110 × 170 mm
    Filter Diameter
    N/A

    $50.00

  • Chromatography Paper / Grade FN 3 / 300 × 580 mm Sheets
    Pieces
    100
    Item no.
    FT-2-503-300580N
    Grade
    FN 3
    Filter Format
    Sheets
    Dimensions
    300 × 580 mm
    Filter Diameter
    N/A

    $511.00

  • Chromatography Paper / Grade FN 30 / ⌀ 22 mm Filter Discs
    Pieces
    1,000
    Item no.
    FT-3-526-022
    Grade
    FN 30
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 22 mm

    $236.00

  • Blotting Paper / Grade BF 4 /⌀ 185 mm Filter Discs
    Pieces
    100
    Item no.
    FT-3-521-185
    Grade
    BF 4
    Filter Format
    Discs
    Dimensions
    N/A
    Filter Diameter
    ⌀ 185 mm

    $216.00

  • Chromatography Paper / Grade FN 30 / 254 × 305 mm Sheets
    Pieces
    100
    Item no.
    FT-2-526-254305N
    Grade
    FN 30
    Filter Format
    Sheets
    Dimensions
    254 × 305 mm
    Filter Diameter
    N/A

    $198.00

  • Chromatography Paper / Grade FN 100 / 460 × 570 mm Sheets / 100 pack
    Pieces
    100
    Item no.
    FT-2-527-460570N
    Grade
    FN 100
    Filter Format
    Sheets
    Dimensions
    460 x 570 mm
    Filter Diameter
    N/A

    $500.00

  • Chromatography Paper / Grade FN 3 / 580 × 600 mm Sheets
    Pieces
    100
    Item no.
    FT-2-503-580600N
    Grade
    FN 3
    Filter Format
    Sheets
    Dimensions
    580 × 600 mm
    Filter Diameter
    N/A

    $329.00

  • Chromatography Paper / Grade FN 100 / 260 × 410 mm Sheets
    Pieces
    100
    Item no.
    FT-2-527-260410N
    Grade
    FN 100
    Filter Format
    Sheets
    Dimensions
    260 × 410 mm
    Filter Diameter
    N/A

    $274.00

  • Blotting Paper / Grade BF 3 / 135 × 155 mm Sheets
    Item no.
    FT-2-520-135155N
    Grade
    BF 3
    Filter Format
    Sheets
    Dimensions
    135 × 155 mm
    Filter Diameter
    N/A

    $105.00

  • Chromatography Paper / Grade FN 3 / 270 mm × 100 m Reels
    Piece
    1
    Min. Order Qty.
    4
    Item no.
    FT-1-503-0270100
    Grade
    FN 3
    Filter Format
    Reels
    Dimensions
    270 mm × 100 m
    Filter Diameter
    N/A

    $228.00

  • Results per page: | |

    Blotting & Chromatography Papers

    Grade

    Weight
    (g/m2)

    Thickness
    (mm)

    Capillary Rise
    (mm/ 10 min)

    Capillary Rise (mm/ 30 min)

    Ash Content

    pH Value

    Properties

    BF 2

    195

    0.35

    70

    115

    Blotting paper

    BF 3

    330

    0.76

    130

    Blotting paper

    BF 4

    550

    1.30

    160

    Blotting paper

    FN 3

    90

    0.19

    95

    ≤ 0.04

    7

    Blotting & Chromatography paper, medium-fast absorption

    FN 4

    125

    0.24

    95

    ≤ 0.04

    7

    Blotting & Chromatography paper, medium-fast absorption

    FN 7

    150

    0.32

    145

    ≤ 0.04

    7

    Blotting & Chromatography paper, 
    fast absorption

    FN 30

    320

    0.90

    240

    ≤ 0.05

    7

    Blotting & Chromatography paper, 
    very fast absorption

    FN 100

    195

    0.35

    70

    115

    ≤ 0.04

    7

    Blotting & Chromatography paper, 
    fast absorption


  • Blotting Membranes
    Item no.
    M_Blotting_Membranes

    Sartorius nitrocellulose membranes are available in two pore sizes, 0.22 μm and 0.45 μm. Both versions combine the advantages of high protein binding capacity with low background and high membrane stability, which ensures easy handling. Due to its large surface area, the 0.22 μm membrane version is recommended for small proteins. Sartorius blotting membranes are ideal for western blotting, DNA blotting as well as dot or slot blots. They have been optimized for all protein blotting systems, such as electrotransfer, semi-dry or simple capillary blotting.