PBS Prefilled Liner 50L

For open mixing solutions, pre-filled Flexel® Liner 50L requires minimal setup and reduced footprint for the buffer preparation.

The hydration process is achieved in a few minutes only; the milling process for the powder manufacturing ensures a homogeneous particle size distribution.

Item No.: 
CQB3FA0001
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

Ready to Hydrate Powder PBS 1X Flexel® Liner 50L is designed for open mixing applications in drums in either Class D or Class C environment thanks to a double wrapping in sealed pouches

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • CAS
    • 7778-77-0
    • 7558-79-4
    • 7647-14-5
  • Regulatory Requirements
    EP | USP

Components

  • Components
    • KH2PO4
    • Na2HPO4
    • NaCl

Physicochemical Information

  • Concentration
    0.283, 1.124, 9.000
  • Formulation
    Standard PBS pH 7.4

Product Information

  • Brand
    4Cell®
  • Package Type
    Flexel® Liner

Volume

  • Volume
    50 L