Tray and Rack Systems are designed to facilitate handling of one or more Flexsafe®, Flexboy® and Flexel® 2D Bags, available in sizes ranging from 5L to 50L, within biopharmaceutical manufacturing processes.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (9)

  • 2D Bags Tray and Lid, 10 L
    Item no.
    FFA102715
    Volume
    10 L
    Type
    Trays
    Dimensions
    760 mm × 330 mm × 117 mm
    Materials of Construction
    304L stainless steel
  • 2D Bags Racking System, 50 L
    Item no.
    FFA103023
    Volume
    50 L
    Type
    Racking Systems
    Dimensions
    914 mm × 815 mm × 1,483 mm
    Materials of Construction
    304L stainless steel
  • 2D Bags Racking System, Base Module 1
    Item no.
    FFA102707
    Type
    Racking Systems
    Dimensions
    772 mm × 887 mm × 775 mm
    Materials of Construction
    304L stainless steel
  • 2D Bags Tray, 20 L
    Item no.
    FFA113143
    Volume
    20 L
    Type
    Trays
    Dimensions
    1,000 mm × 400 mm × 214 mm
    Materials of Construction
    Polypropylene
  • 2D Bags Racking System, Base Module 2
    Item no.
    FFA102714
    Type
    Racking Systems
    Dimensions
    640 mm × 887 mm × 775 mm
    Materials of Construction
    304L stainless steel
  • 2D Bags Tray and Lid, 5 L
    Item no.
    FFA102705
    Volume
    5 L
    Type
    Trays
    Dimensions
    475 mm × 330 mm × 117 mm
    Materials of Construction
    304L stainless steel
  • 2D Bags Tray, 5 L
    Item no.
    FFA113141
    Volume
    5 L
    Type
    Trays
    Dimensions
    400 mm × 300 mm × 175 mm
    Materials of Construction
    Polypropylene
  • 2D Bags Tray and Lid, 20 L
    Item no.
    FFA102716
    Volume
    20 L
    Type
    Trays
    Dimensions
    770 mm × 404 mm × 170 mm
    Materials of Construction
    304L stainless steel
  • 2D Bags Tray, 10 L
    Item no.
    FFA113142
    Volume
    10 L
    Type
    Trays
    Dimensions
    600 mm × 400 mm × 175 mm
    Materials of Construction
    Polypropylene
  • Flexsafe®, Flexboy® and Flexel® Tray and Rack systems are designed to facilitate the handling of either individual or multiple Flexsafe®, Flexboy® and Flexel® single-use bioprocessing bags (5L - 50L) within biopharmaceutical manufacturing processes.

    Flexsafe®, Flexboy® and Flexel® Tray and Rack systems are designed to support Flexsafe®, Flexboy® and Flexel® bags for the reliable processing and transfer of a wide range of biopharmaceutical fluids in applications such as:

    • Buffer and media storage
    • Bulk harvest
    • Product pooling
    • Fraction collection
    • Sample collection
    • Bulk intermediate hold
    • Final product transport

    Flexibility

    The adaptable Tray and Rack system offers the possibility to expand the system according to process needs. Swivel wheels integrated in the rack allow one or more Flexsafe®, Flexboy® and Flexel® bags to be easily moved around the facility. Specialized rack systems focused on specific applications are available on request.

    Reliability

    A smooth finish and integrated handles make the system both user-friendly and reliable. If needed, additional modules can be stacked on top of each other.

    Technology Integration Support

    Sartorius provides users with support from the very beginning, offering a comprehensive support program for the development of a new production facility, from conceptualization to execution. This ensures successful design implementation and validation of single-use manufacturing.

    Security of Supply

    Sartorius has established multiple manufacturing sites with consistent industrial processes. The expertise of designing single-use solutions based on collaborative supplier management and customer demand planning ensures a robust, state of the art supply chain that can cope with strong market growth.

    Quality Assurance

    The Flexsafe®, Flexboy® and Flexel® Tray and Rack systems are designed, developed, and manufactured in accordance with an ISO 9001 certified Quality Management System. They undergo extensive testing before shipping.

    Applications

    • Application Area
      Liquid storage & shipping  
    • Process Step
      • Drug Substance Purification  
      • Drug Product Formulation  
      • Cell Harvest & Downstream Processing Intermediates  
      • Media Preparation  
      • Buffer Preparation  

    Product Information

    • Brand
      • Flexboy®  
      • Flexsafe® 2D  
      • Flexel®  
  • Flexboy® 2D Bags
    Item no.
    M_Flexboy_Bags

    For more than 30 years, Flexboy® bags (5mL to 50L) have provided robust solutions for the storage, sampling, and transfer of all biopharmaceutical fluids in all process steps. Flexboy® bags promise quality supply, robustness, closure integrity, biocompatibility, and cell growth performance.

  • Scalable Flexel® 3D Bags
    Item no.
    M_ScalableFlexel_3D_Bags

    Scalable Flexel® 3D bags are designed for processing and storing small volume biopharmaceuticals fluids. Scalable Flexel® bags are available in sizes from 5L to 50L.