BioPAT® Spectro Flow Cell for Ambr® Analysis Module

The BioPAT® Spectro Flow Cell is an Ambr® analysis module consumable for Spectro functions. The Flow Cell is the reusable component of the system. It may need to be changed, if is dirty or damaged.

Item No.: 
001-8B78
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

BioPAT® Spectro was designed to meet three key requirements: Enable Raman Spectroscopy in high, Facilitate and improve the model building and data management process and Full single-use integration and scalability for commercial manufacturing.

BioPAT®Spectro is integrated in Ambr® 15 and Ambr®250 High Throughput. The 3rd party Raman spectrometers (Endress+Hauser and Tornado Spectral Systems) are fully integrated into the Ambr® and can be controlled via the Ambr® software. Spectral data is collected in the Ambr® software. The Ambr® software is able to read SIMCA® model files and can predict analyte concentrations from the spectral data for process monitoring and control.

Applications

  • Application
    Cell Culture
  • Usage
    Multi-use

Features

  • Device/Instrument Compatibility
    Ambr®

Physicochemical Information

  • Concentration
    Up to 100 million cells/mL

Product Information

  • Brand
    BioPAT® Spectro
  • Pack Size
    1
´