MSCgo™ Adipogenic SF,XF Supplement Mix II

A supplement mix for MSCgo Adipogenic Differentiation Medium optimized for directed differentiation of hMSCs to adipocytes.

The complete media includes three components: Medium and two supplements.

Price (USD):
$66.70
Item No.: 
05-332-1-15
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

MSCgo™ Adipogenic Differentiation Supplement Mix II is a supplement to be added to MSCgo™ Adipogenic Differentiation Media.

The media and the supplements are serum-free and xeno-free formulations developed for optimal differentiation of human mesenchymal stem cells (hMSC) to mature adipocytes. They are validated to efficiently differentiate hMSC from a variety of sources, including bone marrow (BM-MSC), adipose tissue (AT-MSC), umbilical cord tissue (UC-MSC), and Wharton's jelly (WJ-MSC).

The complete media includes (see 'Related Products' tab):

MSCgo™ Adipogenic Differentiation Basal Medium (item no.: 05-330-1B)

MSCgo™ Adipogenic Differentiation Supplement Mix I (item no. 05-331-1-01)

MSCgo™ Adipogenic Differentiation Supplement Mix II (item no.: 05-332-1-15)

Applications

  • Application Area
    Adipogenic differentiation

Compliance Information

  • Origin
    Xeno-Free

Features

  • Serum Free
    Yes

Product Information

  • Brand
    MSCgo™

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    1.5 mL
  • MSCgo™ Adipogenic Differentiation Medium

    $160.00

    Serum-free, xeno-free, ready-to-use media optimized for directed differentiation of hMSCs to adipocytes.

    The complete media includes three components: a basal medium and two supplements. Supplements should be ordered in addition to the medium (see Related Products)

  • MSCgo™ Adipogenic SF,XF Supplement Mix I

    $135.00

    A supplement mix for MSCgo Adipogenic Differentiation Medium optimized for directed differentiation of hMSCs to adipocytes.

    The complete media includes three components: Medium and two supplements