Sartoflow® STD 1000 1/2" - Permeate
Key Facts
The Sartoflow® 1000 single-use permeate flow kit is designed for the Sartoflow® 1000 TFF system. It entails pressure, conductivity & flow (UV) sensors.
Features & Benefits
Fast turnaround
Reduced cleaning validation
Minimized bioburden risk and product carryover in a multi-product facility
- Item No.:
- 809-02F
*Custom/bulk order quotes are provided within 72 hours of request.
Complete ½" Single Use Flow Kit for the Sartoflow® 1000 System
The complete Sartoflow® 1000 flow kit contains the following products:
Sartoflow® STD 1000 ½" – Feed
Sartoflow® STD 1000 ½" – Retentate
Sartoflow® STD 1000 ½" – Permeate
optional Sartoflow® STD 1000 ½" – Bag
Quality Standards
for the Sartoflow® 1000 Single-Use Flow Kits
Manufactured in a controlled environment (Class 7 in operation according to ISO 14644)
Feature components tested for biocompatibility and certified according to USP<88>
Components are compliant with EMA410/01 Rev3 requirements with regards to TSE | BSE
Manufactured according to a validated assembly process
Supplied double-bagged and irradiated with a minimum dose of 25 kGy
The quality management system is ISO 9001 compliant
Applications
-
Application
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Concentration
-
DNA Concentration
-
Antibody Purification
-
Desalting
-
Buffer Exchange
-
Protein Concentration
- Single Use Processing
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Process Step
-
Pilot
- Clinical Trial Manufacturing
-
Pilot
Compliance Information
-
Quality Standards
-
Manufactured in a controlled environment (Class 7 in operation according to ISO 14644)
-
Feature components tested for biocompatibility and certified according to USP<88
-
Components are compliant with EMA410/01 Rev3 requirements with regards to TSE | BSE
-
Manufactured according to a validated assembly process
-
Supplied double-bagged and irradiated with a minimum dose of 25 kGy
- The quality management system is ISO 9001 compliant
-
Manufactured in a controlled environment (Class 7 in operation according to ISO 14644)
Connections (Physical)
-
ConnectionsTC
-
Connector(s)0.75" Tri-clamp
Dimensions
-
Inner Diameter1/2"
Features
-
ReusableNo
General Specifications
-
TubingPlatinum cured silicone, reinforced in high pressure sections
Materials of Construction
-
Connector MaterialPolypropylene
-
Material TubingsPlatinum cured silicone, reinforced in high pressure sections
Operating Conditions
-
Operating PressureMax. 4 bar | 58 psi
Product Information
-
BrandSartoflow®
-
TypePermeate
Sterility/Purity
-
Delivery ConditionGamma irradiated
Usage Protocols
-
Gamma IrradiationMinimum dose of 25 kGy
Key Facts
The Sartoflow® 1000 single-use 20L recirculation bag is designed for the Sartoflow® 1000 TFF system.
Features & Benefits
Fast turnaround
Reduced cleaning validation
Minimized bioburden risk and product carryover in a multi-product facility
Key Facts
The Sartoflow® 1000 single-use retentate flow kit is designed for the Sartoflow® 1000 TFF system. It entails pressure, conductivity & flow sensors.
Features & Benefits
Fast turnaround
Reduced cleaning validation
Minimized bioburden risk and product carryover in a multi-product facility
Key Facts
The Sartoflow® 1000 single-use feed flow kit is designed for the Sartoflow® 1000 TFF system. It entails pressure and temperature sensors.
Features & Benefits
Fast turnaround
Reduced cleaning validation
Minimized bioburden risk and product carryover in a multi-product facility