Arium® Mini Essential (US) Ultrapure water (Type I) < 10 ppb
The Arium® Mini Essential is a space-saving system which will be directly connected to the on-site DI water line of the laboratory for the production of ultrapure water.
Due to the optional built-in UV lamp and the individually usable ultrafilter, the Arium® Mini Essential is as well for general as for analytical applications and is ideal suited for a daily requirement <10 liters.
- Price (USD):
- $5,330.00
- Item No.:
- H2O-MU-T-US
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Arium® Mini
The Arium® Mini Essential is directly connected to a pretreated (DI/RO/EDI) centralized or decentralized feed water supply. Due to its slim design (28 cm), the system saves a lot of space and can be installed almost anywhere in the lab.
Features:
- Large touch display with self-explanatory navigation
- Direct access to all available dispensing options (direct/volume/favorite)
- Produce ASTM Type 1 ultrapure (18.2 MOhm)
- Small Footprint, only 28 cm width
- Volume dispense from 50 ml
- Delivers a flow rate of 1 liter per minute
The system is equipped with a high-resolution, touch-activated color display. Easy-to-understand icons guide the user intuitively through the menu. The Favorites function automatically stores the volume last dispensed. This increases efficiency and prevents errors during repeated dispensing of identical volumes.
Applications
-
Application
-
Buffer and Media Prep
-
Histology
-
Preparation of Reagents
-
ELISA
-
AAS
-
IC
- Photometry
-
Buffer and Media Prep
Features
-
UV SourceNo
General Specifications
-
Feed Water Source
-
DI
-
Distilled water
-
EDI
- RO
-
DI
Physicochemical Information
-
Total Organic Carbon (TOC)< 10 ppb
Power Requirements
-
Line Voltage100 – 240 V
Product Information
-
BrandArium® Mini
-
Installation OptionBenchtop
-
Pre Treatment Water ConsumptionN/A
-
Ultrapure Water Consumption1-10 L/day
-
Water System TypeType 1 Ultrapure Lab Water System
Product Water Specifications: Type 1 Ultrapure Water
-
Product Water Resistivity (at 25 °C)18.2 MΩ × cm
-
Water Dispensing Flow Rate (Type 1)1 L/min
Ultrapure water cartridge consisting of high efficient ion exchange resin combined with activated carbon, for the purification of pre-treated water.
For intended use with:
Arium® Mini
Arium® Mini Essential
Arium® Mini Plus
Qty. 1 unit/pack
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 3x Arium® Sterile Filter
- 1x Arium® Scientific Pack
For effective removal of endotoxins in cell culture applications
- Effective removal of RNase | DNase
- Reliable removal of endotoxins
- High flow rate performance
- Certified quality
- Sterile-packaged
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 3x Arium® Sterile Filter
Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.
For intended use with:
- Arium® Mini, Mini Essential, Mini plus
- Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
- Arium® Comfort I, Comfort II
- Arium® Remote Dispenser, Smart Station
Qty. 1 unit/pack
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.