- Shop
- Water Purification
- Consumables
- Arium® Cell Plus Ultrafilter, 1 pc
Arium® Cell Plus Ultrafilter, 1 pc
For effective removal of endotoxins in cell culture applications
- Effective removal of RNase | DNase
- Reliable removal of endotoxins
- High flow rate performance
- Certified quality
- Sterile-packaged
- Item No.:
- H2O-CUF
- Piece
- 1
Arium® Cell Plus Ultrafilter, 1 pc
For effective removal of endotoxins in cell culture applications
- Effective removal of RNase | DNase
- Reliable removal of endotoxins
- High flow rate performance
- Certified quality
- Sterile-packaged
Overview
Specifications
The Arium® Cell Plus is a point-of-use ultrafilter for efficient removal of endotoxins, RNase, DNase, microorganisms and particles.
Designed for Arium® Comfort water systems, this sterile packaged ultrafilter provides the highest safety for your critical cell culture applications. A protective bell supplied with the ultrafilter additionally prevents retrograde contamination.
Moreover, the high-grade material selected for Arium® Cell Plus enables excellent total throughputs and optimal flow rates.
Dimensions
-
Dimensions WxDxH225 × 310 × 130 mm
Features
-
Device/Instrument Compatibility
-
Arium® Mini
- Arium® Comfort
-
Arium® Mini
Materials of Construction
-
Materials of Construction
-
Acrylonitrile butadiene styrene (ABS) housing
-
Polyuerthane composite material
-
Polycarbonate protective bell
- Polysulfone membrane
-
Acrylonitrile butadiene styrene (ABS) housing
Product Information
-
BrandArium®
-
Filter TypeMembrane Filters
-
Pack Size1
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.