Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Flexel® 3D single-use bags for drums are designed for the processing and storage of large volumes of biopharmaceuticals fluids. They are available in a range of sizes from 50 L to 560 L (custom sizes available upon request).

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Flexel® 3D Bags for Drums
Flexel® 3D Bags for Drums

Flexel® 3D single-use bags for drums are designed for the processing and storage of large volumes of biopharmaceuticals fluids. They are available in a range of sizes from 50 L to 560 L (custom sizes available upon request).

Item No.:
M_Flexel_3D_Bags_for_Drum

Overview

Specifications

Choose your product

Products (29)

Results per page: | |

Flexel® 3D single-use Bags for drums are designed for the processing and storage of large volume of biopharmaceutical solutions in drums.

Flexel® 3D single-use Bags for drums are available in standard volumes ranging from 50 L to 560 L.

Standard Flexel® 3D single-use bags for drums are available with or without a filter as:

  • Stand-alone bags with silicone tubing
  • Stand-alone bags with silicone and TPE (thermoplastic elastomer) tubing

A side bottom drain port is also optionally available with the standard Flexel® 3D bags for drums.

Thus, sterile connection and disconnection devices like the Biowelder® and the Biosealer® can be used to allow reliable connections and disconnections from and to another process step.

Female luer fittings with a needle-free sampling port may be used for easy and convenient sampling, and quick connects may be attached directly or adapted to a variety of connections. Tri-clamps that are widely used in a production environment assure maximum flexibility.

  • Multiple manufacturing sites: High security of supply
  • All connections extensively qualified: Reliable and robust
  • Full compliance with ISO11137: stringent sterility assurance level
  • Standard design: Most designs available from stock
  • Various bag volumes: High flexibility

Applications

  • Application Area
    Liquid storage & shipping

Dimensions

  • Tube Length
    0.5 m (20")

Materials of Construction

  • Film Material
    Film S40: Polyethylene (PE)

Product Information

  • Bag Type
    3D storage bag for drum
  • Brand
    Flexel®

Sterility/Purity

  • Delivery Condition
    Sterile